Lexium 62 Power Supply type code example:
|
Item |
Meaning |
||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Product family |
LXM = Lexium |
||||||||
|
Size |
|
62 = Lexium 62 |
|||||||
|
Type |
|
P = Power Module |
|||||||
|
Peak current |
|
D84 = 84 A D20 = 20 A |
|||||||
|
Variants |
|
A = Power Supply Module |
|||||||
|
Options |
|
1 = 1 or 3 Phases x 208...480 Vac |
|||||||
|
Hardware release |
|
1 |
|||||||
|
Connection version |
|
0 = Standard product |
|||||||
|
Customer |
|
00 = Standard |
|||||||
|
Type code (example) |
LXM |
62 |
P |
D84 |
A |
1 |
1 |
0 |
00 |
Lexium 62 Cabinet Drive type code example:
|
Item |
Meaning |
||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Product family |
LXM = Lexium |
||||||||
|
Size |
|
62 = Lexium 62 |
|||||||
|
Type |
|
D = Drive Module |
|||||||
|
Peak current |
|
U60 = 6 A D15 = 15 A D27 = 27 A D45 = 45 A C13 = 130 A |
|||||||
|
Variants |
|
C = Single Drive HW-STO SIL 3 Ple D = Double Drive HW-STO SIL 3 Ple E = Single Drive Embedded Safety SIL 3 Ple F = Double Drive Embedded Safety SIL 3 Ple G = Single Drive Advanced(1) SIL 3 Ple |
|||||||
|
Options |
|
2 = 250...700 Vdc |
|||||||
|
Internal |
|
1 |
|||||||
|
Connection version |
|
0 = Standard product |
|||||||
|
Customer |
|
00 = Standard |
|||||||
|
Type code (example) |
LXM |
62 |
D |
U60 |
C |
2 |
1 |
0 |
00 |
|
(1) Advanced type supports the functions machine encoder input and incremental encoder output. |
|||||||||
Lexium 62 DC Link Terminal and Lexium 62 DC Link Support Module
Lexium 62 DC Link Terminal and Lexium 62 DC Link Support Module type code example:
|
Item |
Meaning |
||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Product family |
LXM = Lexium |
||||||||
|
Size |
|
62 = Lexium 62 |
|||||||
|
Type |
|
LS = DC Link Support Module LT = DC Link Terminal |
|||||||
|
Values |
|
Value LXM62LSxxx 18 = 1.76 mF (mFarad*10) Value LXM62LTxxx 00 = None |
|||||||
|
Variants |
|
A |
|||||||
|
Options |
|
0 |
|||||||
|
Hardware Release |
|
1 |
|||||||
|
Internal |
|
0 |
|||||||
|
Customer |
|
00 = Standard |
|||||||
|
Type code (example) |
LXM |
62 |
LS |
18 |
A |
0 |
1 |
0 |
00 |