Lexium MH3 Servo Motor

Overview

Product

Description

G-SE-0041524.1.gif-high.gif

 

 

The Lexium MH3 motors are AC synchronous servo motors with a high power density. A drive system consists of the AC synchronous servo motor and the appropriate drive. Maximum performance requires the motor and drive to be adapted to each other.

Dynamic AC Servo Motors

With four flange sizes and three different lengths for each flange size, they are suitable for many applications, covering a continuous stall range from 1.4 to 65 Nm (1.0 to 47.9 lbf ft) for speeds up to 6000 rpm. The Lexium MH3 servo motors have a medium motor inertia, which means they are suitable for high-load applications.

The Lexium MH3 servo motors are available in four flange sizes:

oMH3-070 (70 mm / 2.76 in.)

oMH3-100 (100 mm / 3.94 in.)

oMH3-140 (140 mm / 5.51 in.)

oMH3-190 (190 mm / 7.48 in.)

Characteristics

The AC synchronous servo motors excel with:

oHigh power density: the use of the latest magnetic materials and an optimized design result in motors with a shorter length at a comparable torque.

oHigh peak torque: the peak torque can be up to four times the continuous stall torque.

Options and Accessories

The motors are available with various options such as:

oHolding brake

oVarious shaft versions

oVarious lengths

oVarious sizes

For further information, refer to the MH3 Servo Motor - Motor Manual.