Mechanical and Electrical Data - Lexium 62 DC Link Support Module

Technical Data Lexium 62 DC Link Support Module

Designation

Parameter

Value

Product configuration

Item name

Lexium 62 DC Link Support Module (LXM62LS18A01000)

Power supply

Control voltage

30 Vdc (maximum)

DC bus voltage (nominal)

700 Vdc (maximum)

DC bus capacity

1.76 mF

Discharge time

5 min (maximum)

Overvoltage

900 Vdc

Cooling

-

Natural convection

Degree of protection

-

IP20

Isolation class

Pollution degree

2 (IEC 60664-1)

Protective class

Class

1 (IEC/EN 61800-5-1)

Overvoltage category

Class

III (IEC/EN 61800-5-1)

Radio interference level

Class

C3 (IEC/EN 61800-3)

Dimensions

Housing D x W x H

270 x 44 x 310 mm

(10.63 x 1.73 x 12.20 in.)

Weight

Weight (with packaging)

3.1 kg (3.8 kg) / 6.83 lbs (8.38 lbs)

Lifetime of end product

≥60,000 hours