Application Proposal – Variants C/D/G Two-Channel with Protected Wiring

Overview

G-SE-0043263.2.gif-high.gif

 

1   Safety-related switching device

2   Control cabinet

Safe Stop of Category 1 (SS1)

There is one application proposal to implement the defined safe stop of category 1 (SS1):

oAPP-111011-001: Inverter Enable circuit for PacDrive 3 Safe Stop 1 (SS1) with a protection circuit and two-channel interruption

Notes Concerning the Application Proposal - General

oThe application proposal provides for a protected IEA/IEB wiring (control cabinet IP54) from the safety-related switching device to the Lexium 62, in order to help exclude potential wiring issues.

oProtection against automatic restart is provided by the external safety-related switching device.

oIf potential errors cannot be ruled out, a diagnostic can optionally be provided for the two-channel variants. This must be realized externally and is not shown in the application proposal.

Notes Concerning the Application Proposal - Notes on APP-111011-001

The mains contactor K1 in this circuit proposal is not necessary for functional safety purposes. However, it is used in the application proposal for the device protection of power supplies or Lexium 62 Cabinet Drives.

Application proposal for the control circuit (drawing number APP-111011-001)

G-SE-0043264.2.gif-high.gif

 

 

Application proposal for the load cycle (drawing number APP-111011-001)

G-SE-0043265.2.gif-high.gif