Electrical Connections - Lexium 62 Power Supply

Overview

Connection overview Lexium 62 Power Supply

G-SE-0043891.1.gif-high.gif

 

 

Connector

Description

Connection cross-section [mm2] / [AWG]

Tightening torque [Nm] / [lbf in]

CN1

Bus Bar Module

2.5 / 22.14

CN2/CN3

Sercos communication

CN4

Ready relay output

0.2...1.5 / 24...16(1)

CN5

24 Vdc

0.5…16 / 20...6(1)

CN6

Mains connection

0.75…16 / 18...6(1)

CN7

DC bus output

0.2…6 / 24...10(1)

G-SE-0004529.1.gif-high.gif

 

 

Protective ground (earth)

10 / 6

3.5 / 30.98

(1)   Gauge required for UL conformance. For further information on this, refer to Conditions for UL Compliant Use.

Removable Spring-Clamping Terminal Block Wiring

The details in the following table apply for the wiring on the removable spring-clamping terminal block of the CN4 connection.

Overview of the connection cross-sections for the removable spring-camping terminal block CN4 Ready Relay output

G-SE-0043895.1.gif-high.gif

 

 

Rigid wire

G-SE-0043892.1.gif-high.gif

 

 

Flexible wire

G-SE-0043894.1.gif-high.gif

 

 

Flexible wire with a wire end sleeve without a plastic sleeve

G-SE-0043970.1.gif-high.gif

 

 

Flexible wire with a wire end sleeve and plastic sleeve

G-SE-0043893.1.gif-high.gif

 

 

mm2

0.2...1.5

0.2...1.5

0.25...1.5

0.25...0.75

AWG

24...16

24...16

23...16

23...16

The details in the following table apply for the wiring on the removable spring-clamping terminal block of the CN6 connection.

Overview of the connection cross-sections for the removable spring-clamping terminal block CN6 Mains connection

G-SE-0043896.1.gif-high.gif

 

 

Rigid wire

G-SE-0043892.1.gif-high.gif

 

 

Flexible wire

G-SE-0043894.1.gif-high.gif

 

 

Flexible wire with a wire end sleeve(1) without a plastic sleeve

G-SE-0043970.1.gif-high.gif

 

 

Flexible wire with a wire end sleeve(1) and plastic sleeve

G-SE-0043893.1.gif-high.gif

 

 

mm2

0.75...16

0.75...16

0.75...16

0.75...10

AWG

18...6

18...6

18...6

18...8

(1)   Use crimping tools CRIMPFOX 10 S (for wire cross sections 0.75..10 mm², AWG 18..8) and CRIMPFOX 16 S (for wire cross-sections 10..16 mm², AWG 8..6) from Phoenix Contact.