Electrical Connections - Lexium 62 Variant G
Connector |
Description |
Connection cross-section [mm2] / [AWG] |
Tightening torque [Nm] / [lbf in] |
---|---|---|---|
CN1 |
Bus Bar Module |
– |
2.5 / 22.13 |
CN2/CN3 |
Sercos |
– |
– |
CN4 |
Digital inputs/outputs |
0.25...1.5 / 24...16 |
– |
CN5 |
24 V supply for digital inputs/outputs |
0.25...1.5 / 24...16 |
– |
CN6 |
Inverter Enable |
0.2...1.5 / 24...16 |
– |
CN7/CN9 |
CN7 - Encoder connector CN9 - Machine Encoder Input |
– |
– |
CN8 |
Motor phase - axis A |
0.2...6 / 24...10 |
– |
CN11 |
Inverter Enable 2-channel |
0.2 - 1.5 / 24 - 16 |
– |
CN12 |
Machine Encoder Output |
0.2...6 / 24...10 |
– |
![]()
|
Protective ground (earth) |
Mounting point for the shield(1) |
3.5 / 30.98 |
(1) Refer to External Shield Connection on the Drive Module (LMX62DU... and LMX62DD...)) |
Removable Spring-Clamping Terminal Block Wiring
The details in the following table apply for the wiring on the removable spring-clamping terminal block of the CN4, CN5, CN6, CN8 (holding brake, temperature) and CN11 connections.
Overview of the connection cross-sections for the removable spring-clamping terminal blocks CN4, CN5, CN6, CN8 (holding brake, temperature) and CN11:
![]()
|
Rigid wire ![]()
|
Flexible wire ![]()
|
Flexible wire with a wire end sleeve without a plastic sleeve ![]()
|
Flexible wire with a wire end sleeve and plastic sleeve ![]()
|
---|---|---|---|---|
mm2 |
0.2...1.5 |
0.2...1.5 |
0.25...1.5 |
0.25...0.75 |
AWG |
24...16 |
24...16 |
23...16 |
23...19 |
The details in the following table apply for the wiring on the removable spring-clamping terminal blocks of the connections CN8 (PE, U, V, W).
Overview of the connection cross-sections for the removable spring-clamping terminal blocks CN8 motor phases (PE, U, V, W):
![]()
|
Rigid wire ![]()
|
Flexible wire ![]()
|
Flexible wire with a wire end sleeve without a plastic sleeve ![]()
|
Flexible wire with a wire end sleeve and plastic sleeve ![]()
|
---|---|---|---|---|
mm2 |
0.2...10 |
0.2...6 0.2...10(1) |
0.25...6 |
0.25...4 |
AWG |
24...8 |
24...10 24...8(1) |
23...10 |
23...12 |
(1) Flexible conductors with an outside diameter of ≤ 4 mm |