Encoder Cables

 

Description

Reference

Encoder cable 3 m (9.84 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector Y-TEC, device end 10-pin connector RJ45

VW3M8100R30

Encoder cable 5 m (16.4 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector Y-TEC, device end 10-pin connector RJ45

VW3M8100R50

Encoder cable 10 m (32.8 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector Y-TEC, device end 10-pin connector RJ45

VW3M8100R100

Encoder cable 15 m (49.2 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector Y-TEC, device end 10-pin connector RJ45

VW3M8100R150

Encoder cable 25 m (82 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector Y-TEC, device end 10-pin connector RJ45

VW3M8100R250

Encoder cable 1.5 m (4.92 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45

VW3M8102R15

Encoder cable 3 m (9.84 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45

VW3M8102R30

Encoder cable 5 m (16.4 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45

VW3M8102R50

Encoder cable 10 m (32.8 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45

VW3M8102R100

Encoder cable 15 m (49.2 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45

VW3M8102R150

Encoder cable 20 m (65.6 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45

VW3M8102R200

Encoder cable 25 m (82 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45

VW3M8102R250

Encoder cable 50 m (164 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45

VW3M8102R500

Encoder cable 75 m (246 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45

VW3M8102R750

Encoder cable 25 m (82 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; both cable ends open

VW3M8222R250

Encoder cable 50 m (164 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; both cable ends open

VW3M8222R500

Encoder cable 100 m (328 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; both cable ends open

VW3M8222R1000

Encoder cable 100 m (328 ft), (5 x 2 x 0.25 mm2 + 2 x 0.5 mm2) shielded; both cable ends open

VW3M8221R1000

Encoder cable 1 m (3.28 ft), shielded; HD15 D-SUB (male); other cable end open

VW3M4701