External Braking Resistors

 

Description

Reference

Braking resistor IP65; 10 Ω; maximum continuous power 400 W; 0.75 m (2.46 ft) connection cable, 2.1 mm2 (AWG 14)

VW3A7601R07

Braking resistor IP65; 10 Ω; maximum continuous power 400 W; 2 m (6.56 ft) connection cable, 2.1 mm2 (AWG 14)

VW3A7601R20

Braking resistor IP65; 10 Ω; maximum continuous power 400 W; 3 m (9.84 ft) connection cable, 2.1 mm2 (AWG 14)

VW3A7601R30

Braking resistor IP65; 27 Ω; maximum continuous power 100 W; 0.75 m (2.46 ft) connection cable, 2.1 mm2 (AWG 14), UL

VW3A7602R07

Braking resistor IP65; 27 Ω; maximum continuous power 100 W; 2 m (6.56 ft) connection cable, 2.1 mm2 (AWG 14), UL

VW3A7602R20

Braking resistor IP65; 27 Ω; maximum continuous power 100 W; 3 m (9.84 ft) connection cable, 2.1 mm2 (AWG 14), UL

VW3A7602R30

Braking resistor IP65; 27 Ω; maximum continuous power 200 W; 0.75 m (2.46 ft) connection cable, 2.1 mm2 (AWG 14), UL

VW3A7603R07

Braking resistor IP65; 27 Ω; maximum continuous power 200 W; 2 m (6.56 ft) connection cable, 2.1 mm2 (AWG 14), UL

VW3A7603R20

Braking resistor IP65; 27 Ω; maximum continuous power 200 W; 3 m (9.84 ft) connection cable, 2.1 mm2 (AWG 14), UL

VW3A7603R30

Braking resistor IP65; 27 Ω; maximum continuous power 400 W; 0.75 m (2.46 ft) connection cable, 2.1 mm2 (AWG 14)

VW3A7604R07

Braking resistor IP65; 27 Ω; maximum continuous power 400 W; 2 m (6.56 ft) connection cable, 2.1 mm2 (AWG 14)

VW3A7604R20

Braking resistor IP65; 27 Ω; maximum continuous power 400 W; 3 m (9.84 ft) connection cable, 2.1 mm2 (AWG 14)

VW3A7604R30

Braking resistor IP65; 72 Ω; maximum continuous power 100 W; 0.75 m (2.46 ft) connection cable, 2.1 mm2 (AWG 14), UL

VW3A7605R07

Braking resistor IP65; 72 Ω; maximum continuous power 100 W; 2 m (6.56 ft) connection cable, 2.1 mm2 (AWG 14), UL

VW3A7605R20

Braking resistor IP65; 72 Ω; maximum continuous power 100 W; 3 m (9.84 ft) connection cable, 2.1 mm2 (AWG 14), UL

VW3A7605R30

Braking resistor IP65; 72 Ω; maximum continuous power 200 W; 0.75 m (2.46 ft) connection cable, 2.1 mm2 (AWG 14), UL

VW3A7606R07

Braking resistor IP65; 72 Ω; maximum continuous power 200 W; 2 m (6.56 ft) connection cable, 2.1 mm2 (AWG 14), UL

VW3A7606R20

Braking resistor IP65; 72 Ω; maximum continuous power 200 W; 3 m (9.84 ft) connection cable, 2.1 mm2 (AWG 14), UL

VW3A7606R30

Braking resistor IP65; 72 Ω; maximum continuous power 400 W; 0.75 m (2.46 ft) connection cable, 2.1 mm2 (AWG 14)

VW3A7607R07

Braking resistor IP65; 72 Ω; maximum continuous power 400 W; 2 m (6.56 ft) connection cable, 2.1 mm2 (AWG 14)

VW3A7607R20

Braking resistor IP65; 72 Ω; maximum continuous power 400 W; 3 m (9.84 ft) connection cable, 2.1 mm2 (AWG 14)

VW3A7607R30

Braking resistor IP65; 100 Ω; maximum continuous power 100 W; 0.75 m (2.46 ft) connection cable, 2.1 mm2 (AWG 14), UL

VW3A7608R07

Braking resistor IP65; 100 Ω; maximum continuous power 100 W; 2 m (6.56 ft) connection cable, 2.1 mm2 (AWG 14), UL

VW3A7608R20

Braking resistor IP65; 100 Ω; maximum continuous power 100 W; 3 m (9.84 ft) connection cable, 2.1 mm2 (AWG 14), UL

VW3A7608R30

Braking resistor IP20; 16 Ω; maximum continuous power 960 W; M6 terminals, UL

VW3A7704

Braking resistor IP20; 10 Ω; maximum continuous power 960 W; M6 terminals, UL

VW3A7705