Verifying and Optimizing the P Gain

 

Step responses with good control performance

G-SE-0055497.1.gif-high.gif

 

 

The controller is properly set when the step response is approximately identical to the signal shown. Good control performance is characterized by

oFast transient response

oOvershooting up to a maximum of 40%, 20%.

If the control performance does not correspond to the curve shown, change CTRL_KPn in increments of about 10% and then trigger another step function:

oIf the control is too slow: Use a higher CTRL1_KPn (CTRL2_KPn) value.

oIf the control tends to oscillate: Use a lower CTRL1_KPn (CTRL2_KPn) value.

Oscillation ringing is characterized by continuous acceleration and deceleration of the motor.

Optimizing insufficient velocity controller settings

G-SE-0055498.1.gif-high.gif