Memory Card

Description

The devices features a card holder for a memory card. The parameters stored on the memory card can be transferred to other devices. If a device is replaced, a new device of the same type can be operated with identical parameters.

The contents of the memory card is compared to the parameters stored in the device when the device is powered on.

When the parameters are written to the nonvolatile memory, they are also saved to the memory card.

The parameters of the safety module require special treatment. See the module manual of the safety module for additional information.

G-SE-0056897.1.gif-high.gif

 

 

Note the following:

oUse only genuine accessory memory cards.

oDo not touch the gold contacts.

oThe insert/remove cycles of the memory card are limited.

oThe memory card can remain in the device.

oThe memory card can only be removed from the device by pulling (not by pushing).

NOTICE

ELECTROSTATIC DISCHARGE OR INTERMITTENT CONTACT AND LOSS OF DATA

Do not touch the contacts of the memory card.

Failure to follow these instructions can result in equipment damage.

Inserting a Memory Card

o24 Vdc control supply has been powered off.

oInsert the memory card into the device with the gold contacts face down; the slanted corner must be face to the mounting plate.

oPower on the 24 Vdc control supply.

oObserve the 7-segment display during the initialization of the device.

(Card) is Displayed for a Short Period of Time

The device has detected a memory card. User intervention is not required.

The parameter values stored in the device and the contents of the memory card are identical. The data on the memory card originates from the device into which the memory card is plugged in.

(Card) is Displayed Permanently

The device has detected a memory card. User intervention is required.

Cause

Options

The memory card is new.

The device data can be transferred to the memory card.

The data on the memory card does not match the device (different device type, different motor type, different firmware version).

The device data can be transferred to the memory card.

The data on the memory card matches the device, but the parameter values are different.

The device data can be transferred to the memory card.

The data on the memory card can be transferred to the device. If the memory card is to remain in the device, the device data must be transferred to the memory card.

(Card) is Not Displayed

The device has not detected a memory card. Power off the 24 Vdc control supply. Verify that the memory card has been properly inserted (contacts, slanted corner).

Data Exchange with the Memory Card

If there are differences between the parameters on the memory card and the parameters stored in the device, the device stops after initialization and displays (CARD).

Copying Data or Ignoring the Memory Card ((Card)(ignr), (ctod), (dtoc))

If the 7-segment display shows (Card):

oPress the navigation button.

The 7-segment display shows the last setting, for example (ignr).

oBriefly press the navigation button to activate the Edit mode.

The 7-segment display continues to display the last setting, the Edit LED lights.

oSelect with the navigation button:

(ignr) ignores the memory card.

(ctod) transfers the data from the memory card to the device.

(dtoc) transfers the data from the device to the memory card.

The device switches to operating state 4 Ready To Switch On.

G-SE-0056941.1.gif-high.gif

 

1   Data on the memory card and in the device are different: The device displays (card) and waits for user intervention.

2   Transition to operating state 4 Ready To Switch On (memory card is ignored).

3   Transfer of data ((ctod) = card to device, (dtoc) = device to card) and transition to operating state 4 Ready To Switch On.

Memory Card has Been Removed ((CARD)(miss))

If you removed the memory card, the device displays (CARD) after initialization. If you confirm this, the display shows (miss). If you confirm again, the product transitions to the operating state .4 Ready To Switch On.

Write Protection for Memory Card ((CARD), (ENPR), (dipr), (prot))

It is possible to write-protect the memory card for LXM 32 ((prot)). For example, you may want to write-protect memory cards used for regular duplication of device data.

To write-protect the memory card, select (CONF) - (ACG-)(CARD) on the HMI.

Selection

Meaning

(ENPR)

Write protection on ((prot))

(dipr)

Write protection off

Memory cards can also be write-protected via the commissioning software.