Indicating Error Messages

Description

Selected error messages can be output via the signal outputs.

In order to output an error message via a signal output, you must first parameterizes the signal output functions “Selected Warning” or “Selected Error”, see chapter Digital Inputs and Outputs.

The parameters MON_IO_SelWar1 and MON_IO_SelWar2 are used to specify error codes with the error class 0.

The parameters MON_IO_SelErr1 and MON_IO_SelErr2 are used to specify error codes with the error classes 1 ... 4.

If an error specified in one of these parameters is detected, the corresponding signal output is to be set.

The list of the error messages sorted by error code can be found in the chapter Error Messages.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

MON_IO_SelWar1

Signal output function Selected Warning (error class 0): First error code.

This parameter specifies the error code of an error of error class 0 which is to activate the signal output function.

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective immediately.

-

0

0

65535

UINT16

R/W

per.

-

Modbus 15120

IDN P-0-3059.0.8

MON_IO_SelWar2

Signal output function Selected Warning (error class 0): Second error code.

This parameter specifies the error code of an error of error class 0 which is to activate the signal output function.

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective immediately.

-

0

0

65535

UINT16

R/W

per.

-

Modbus 15122

IDN P-0-3059.0.9

MON_IO_SelErr1

Signal output function Selected Error (error classes 1 to 4): First error code.

This parameter specifies the error code of an error of error classes 1 ... 4 which is to activate the signal output function.

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective immediately.

-

0

0

65535

UINT16

R/W

per.

-

Modbus 15116

IDN P-0-3059.0.6

MON_IO_SelErr2

Signal output function Selected Error (error classes 1 to 4): Second error code.

This parameter specifies the error code of an error of error classes 1 ... 4 which is to activate the signal output function.

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective immediately.

-

0

0

65535

UINT16

R/W

per.

-

Modbus 15118

IDN P-0-3059.0.7