Status Information on Detected Errors

Description

Status information on detected errors are provided via the parameter S-0-0135, bits 12 and 13. The status information shows the error class of a detected error.

The parameter S-0-0390 allows you to read the error code of the detected error.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

S-0-0390

Diagnostic number.

The operation data of this parameter contains detailed information on the diagnostics event with the highest priority which is currently active in the drive.

Type: Hexadecimal - 4 bytes

Write access via Sercos: Read only

Class name: GDP_Basic

-

0

0

4294967295

R/-

-

-

IDN S-0-0390

Bits

Meaning

0 ... 15

Value 0: No error detected.

Value >0: Error code of the detected error.

16 ... 19

Value 14: Detected error with the error class 0.

Value 15: Detected error with the error class 1, 2, 3, or 4.

20 ... 23

Reserved

24 ... 29

Value 1: Sercos FSP IO

30 ... 31

Value 1: Fully manufacture specific.

The parameters S-0-0011 and S-0-0012 also provide information on detected errors.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

S-0-0011

Class 1 diagnostic (C1D).

This parameter provides information on detected errors.

A class 1 diagnostics error leads to a Quick Stop (with transition to operating state Fault).

Type: Hexadecimal - 2 bytes

Write access via Sercos: Read only

-

0

0

65535

R/-

-

-

IDN S-0-0011

S-0-0012

Class 2 diagnostic (C2D).

This parameter provides information on warnings.

Type: Hexadecimal - 2 bytes

Write access via Sercos: Read only

-

0

0

65535

R/-

-

-

IDN S-0-0012