Velocity Deviation Window

Description

The velocity deviation window allows you to monitor whether the motor is within a parameterizable velocity deviation.

The velocity deviation is the difference between the reference velocity and the actual velocity.

The velocity deviation window comprises velocity deviation and monitoring time.

Availability

The velocity deviation window is available in the following operating modes.

oJog

oHoming

oCyclic Synchronous Velocity

oCyclic Synchronous Position

Settings

G-SE-0055634.1.gif-high.gif

 

 

The parameters MON_v_DiffWin and MON_ChkTime specify the size of the window.

Status Indication

The status is available via a signal output.

In order to read the status via a signal output, you must first parameterize the signal output function "In Velocity Deviation Window", see chapter Digital Inputs and Outputs.

The parameter MON_ChkTime acts on the parameters MON_p_DiffWin_usr, MON_v_DiffWin, MON_v_Threshold and MON_I_Threshold.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

MON_v_DiffWin

Monitoring of velocity deviation.

The system monitors whether the drive is within the defined deviation during the period set with MON_ChkTime.

The status can be output via a parameterizable output.

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective immediately.

usr_v

1

10

2147483647

UINT32

R/W

per.

-

Modbus 1588

IDN P-0-3006.0.26

MON_ChkTime

(ConF) → (i-o-)

(tthr)

Monitoring of time window.

Adjustment of a time for monitoring of position deviation, velocity deviation, velocity value and current value. If the monitored value is in the permissible range during the adjusted time, the monitoring function delivers a positive result.

The status can be output via a parameterizable output.

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective immediately.

ms

0

0

9999

UINT16

R/W

per.

-

Modbus 1594

IDN P-0-3006.0.29