Monitoring Load and Overload (I2T Monitoring)
The load is the thermal load on the power stage, the motor and the braking resistor.
Load and overload on the individual components are monitored internally; the values can be read by means of parameters.
Overload starts at a load value of 100 %.
1 Load
2 Overload
The load can be read using the following parameters:
Parameter name HMI menu HMI name |
Description |
Unit Minimum value Factory setting Maximum value |
Data type R/W Persistent Expert |
Parameter address via fieldbus |
---|---|---|---|---|
(Mon) (LdFP) |
Load of power stage. Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7214 IDN P-0-3028.0.23 |
(Mon) (LdFM) |
Load of motor. Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7220 IDN P-0-3028.0.26 |
(Mon) (LdFb) |
Load of braking resistor. The braking resistor set via parameter RESint_ext is monitored. Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7208 IDN P-0-3028.0.20 |
In the case of 100 % overload of the power stage or the motor, the current is limited internally. In the case of 100 % overload of the braking resistor, the braking resistor is deactivated.
The overload and the peak value can be read using the following parameters:
Parameter name HMI menu HMI name |
Description |
Unit Minimum value Factory setting Maximum value |
Data type R/W Persistent Expert |
Parameter address via fieldbus |
---|---|---|---|---|
Overload of power stage. Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7240 IDN P-0-3028.0.36 |
|
Maximum value of overload of power stage. Maximum overload of power stage during the last 10 seconds. Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7216 IDN P-0-3028.0.24 |
|
Overload of motor (I2t). Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7218 IDN P-0-3028.0.25 |
|
Maximum value of overload of motor. Maximum overload of motor during the last 10 seconds. Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7222 IDN P-0-3028.0.27 |
|
Overload of braking resistor (I2t). The braking resistor set via parameter RESint_ext is monitored. Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7206 IDN P-0-3028.0.19 |
|
Maximum value of overload of braking resistor. Maximum overload of braking resistor during the last 10 seconds. The braking resistor set via parameter RESint_ext is monitored. Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7210 IDN P-0-3028.0.21 |