Ground Monitoring

Description

When the power stage is enabled, the device monitors the motor phases for ground errors. A ground error occurs when one or more motor phases are short-circuited to the ground (earth) of the application.

A ground error of one or more motor phases is detected. A ground error of the DC bus or the braking resistor is not monitored.

If the ground error monitoring is deactivated, the drive may be rendered inoperable by a ground error.

NOTICE

INOPERABLE EQUIPMENT DUE TO GROUND ERROR

oOnly deactivate ground monitoring during commissioning and only for test purposes.

oVerify that the ground monitoring is active prior to putting the equipment into service.

Failure to follow these instructions can result in equipment damage.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

MON_GroundFault

Ground monitoring.

0 / Off: Ground monitoring off

1 / On: Ground monitoring on

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective after the next power cycle.

-

0

1

1

UINT16

R/W

per.

expert

Modbus 1312

IDN P-0-3005.0.16