Motion Profile for the Velocity

Description

Target position and target velocity are input values specified by the user. A motion profile for the velocity is calculated on the basis of these input values.

The motion profile for the velocity consists of an acceleration, a deceleration and a maximum velocity.

A linear ramp for both directions of movement is available.

Availability

The availability of the motion profile for the velocity depends on the operating mode.

In the following operating modes, the motion profile for the velocity is permanently active:

oJog

oHoming

Ramp Slope

The ramp slope determines the velocity changes of the motor per time unit. The ramp slope can be set for acceleration and deceleration.

G-SE-0055594.1.gif-high.gif

 

 

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

RAMP_v_enable

Activation of the motion profile for velocity.

0 / Profile Off: Profile off

1 / Profile On: Profile on

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

Modified settings become effective immediately.

-

0

1

1

UINT16

R/W

per.

-

Modbus 1622

IDN P-0-3006.0.43

RAMP_v_max

(ConF) → (ACG-)

(nrMP)

Maximum velocity of the motion profile for velocity.

If a greater reference velocity is set in one of these operating modes, it is automatically limited to RAMP_v_max.

This way, commissioning at limited velocity is easier to perform.

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

Modified settings become effective the next time the motor moves.

usr_v

1

13200

2147483647

UINT32

R/W

per.

-

Modbus 1554

IDN P-0-3006.0.9

RAMP_v_acc

Acceleration of the motion profile for velocity.

Writing the value 0 has no effect on the parameter.

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective the next time the motor moves.

usr_a

1

600

2147483647

UINT32

R/W

per.

-

Modbus 1556

IDN P-0-3006.0.10

RAMP_v_dec

Deceleration of the motion profile for velocity.

The minimum value depends on the operating mode:

 

Operating modes with minimum value 120:

Jog

Homing

 

Writing the value 0 has no effect on the parameter.

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective the next time the motor moves.

usr_a

1

600

2147483647

UINT32

R/W

per.

-

Modbus 1558

IDN P-0-3006.0.11