Stop Movement with Quick Stop

 

With a Quick Stop, the ongoing movement is stopped.

A Quick Stop can be triggered by a detected error of error classes 1 or 2 or via a fieldbus command.

The movement can be stopped with 2 different deceleration types.

oDeceleration via deceleration ramp

oDeceleration via torque ramp

In addition, you can set the operating state to switch to after the deceleration.

oTransition to operating state 9 Fault

oTransition to operating state 7 Quick Stop Active

Setting the Type of Deceleration

The parameter LIM_QStopReact lets you set the type of deceleration.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

LIM_QStopReact

Quick Stop option code.

-2 / Torque ramp (Fault): Use torque ramp and transit to operating state 9 Fault

-1 / Deceleration Ramp (Fault): Use deceleration ramp and transit to operating state 9 Fault

6 / Deceleration ramp (Quick Stop): Use deceleration ramp and remain in operating state 7 Quick Stop

7 / Torque ramp (Quick Stop): Use torque ramp and remain in operating state 7 Quick Stop

Type of deceleration for Quick Stop.

 

Setting of deceleration ramp with parameter RAMPquickstop.

Setting of torque ramp with parameter LIM_I_maxQSTP.

 

If a deceleration ramp is already active, the parameter cannot be written.

Type: Signed decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective immediately.

-

-2

6

7

INT16

R/W

per.

-

Modbus 1584

IDN P-0-3006.0.24

Setting the Deceleration Ramp

The parameter RAMPquickstop lets you set the deceleration ramp.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

RAMPquickstop

Deceleration ramp for Quick Stop.

Deceleration ramp for a software stop or an error with error class 1 or 2.

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective the next time the motor moves.

usr_a

1

6000

2147483647

UINT32

R/W

per.

-

Modbus 1572

IDN P-0-3006.0.18

Setting the Torque Ramp

The parameter LIM_I_maxQSTP lets you set the torque ramp.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

LIM_I_maxQSTP

(ConF) → (FLt-)

(qcur)

Current for Quick Stop.

This value is only limited by the minimum/maximum value range (no limitation of this value by motor/power stage).

 

In the case of a Quick Stop, the current limit (_Imax_act) is one of the following values (whichever is lowest):

- LIM_I_maxQSTP

- _M_I_max

- _PS_I_max

 

Further current limitations caused by I2t monitoring are also taken into account during a Quick Stop.

 

Default: _PS_I_max at 8 kHz PWM frequency and 230/480 V mains voltage

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

In increments of 0.01 Arms.

Modified settings become effective immediately.

Arms

-

-

-

UINT16

R/W

per.

-

Modbus 4378

IDN P-0-3017.0.13