Setting a Signal Output via Parameter

Description

The digital signal outputs can be set as required via the fieldbus.

In order to set the digital signal outputs via the parameter, you must first parameterize the signal output function “Freely Available”, see chapter Parameterization of the Signal Output Functions.

If one or more of the outputs are not set to "Freely Available", the write to that or those outputs is ignored.

The parameter IO_DQ_set lets you set the digital signal outputs.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

IO_DQ_set

Setting the digital outputs directly.

Digital outputs can only be set directly if the signal output function has been set to 'Freely Available'.

 

Bit assignments:

Bit 0: DQ0

Bit 1: DQ1

Bit 2: DQ2

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

-

-

-

-

UINT16

R/W

-

-

Modbus 2082

IDN P-0-3008.0.17