Backlash Compensation

Description

By setting backlash compensation, you can compensate for mechanical backlash.

Example of mechanical backlash

G-SE-0055632.1.gif-high.gif

 

1   Example of low mechanical backlash

2   Example of high mechanical backlash

When backlash compensation is activated, the drive automatically compensates for the mechanical backlash during each movement.

Availability

Backlash compensation is possible in the following operating modes:

oJog

oHoming

oCyclic Synchronous Position

Parameterization

To use backlash compensation, you must set the amount of backlash.

The parameter BLSH_Position lets you set the amount of backlash in user-defined units.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

BLSH_Position

Position value for backlash compensation.

Type: Signed decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

Modified settings become effective the next time the power stage is enabled.

usr_p

0

0

2147483647

INT32

R/W

per.

-

Modbus 1668

IDN P-0-3006.0.66

In addition, you can set a processing time. The processing time specifies the period of time during which the mechanical backlash is to be compensated for.

The parameter BLSH_Time lets you set the processing time in ms.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

BLSH_Time

Processing time for backlash compensation.

Value 0: Immediate backlash compensation

Value >0: Processing time for backlash compensation

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

Modified settings become effective the next time the power stage is enabled.

ms

0

0

16383

UINT16

R/W

per.

-

Modbus 1672

IDN P-0-3006.0.68

Activating Backlash Compensation

Before you can activate backlash compensation, there must be a movement in positive or negative direction. Backlash compensation is activated with the parameter BLSH_Mode.

oStart a movement in positive direction or in negative direction. This movement must last as long as it takes to move the mechanical system connected to the motor.

oIf the movement was in positive direction (positive target values), activate backlash compensation with the value "OnAfterPositiveMovement".

oIf the movement was in negative direction (negative target values), activate backlash compensation with the value "OnAfterNegativeMovement".

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

BLSH_Mode

Processing mode of backlash compensation.

0 / Off: Backlash compensation is off

1 / OnAfterPositiveMovement: Backlash compensation is on, last movement was in positive direction

2 / OnAfterNegativeMovement: Backlash compensation is on, last movement was in negative direction

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective immediately.

-

0

0

2

UINT16

R/W

per.

-

Modbus 1666

IDN P-0-3006.0.65