Connection Motor Encoder (CN3)
The motor encoder is a Hiperface encoder integrated in the motor. It provides the device with information on the motor position (analog and digital).
|
Shield: |
Required, both ends grounded |
|
Twisted Pair: |
Required |
|
PELV: |
Required |
|
Cable composition: |
6 * 0.14 mm2 + 2 * 0.34 mm2 (6 * AWG 24 + 2 * AWG 20) |
|
Maximum cable length: |
100 m (328.08 ft) |
Use pre-assembled cables to reduce the risk of wiring errors, see chapter Accessories and Spare Parts.
|
Pin |
Signal |
Motor, pin |
Pair |
Meaning |
I/O |
|---|---|---|---|---|---|
|
1 |
COS+ |
9 |
2 |
Cosine signal |
I |
|
2 |
REFCOS |
5 |
2 |
Reference for cosine signal |
I |
|
3 |
SIN+ |
8 |
3 |
Sine signal |
I |
|
6 |
REFSIN |
4 |
3 |
Reference for sine signal |
I |
|
4 |
Data |
6 |
1 |
Receive data, transmit data |
I/O |
|
5 |
Data |
7 |
1 |
Receive data and transmit data, inverted |
I/O |
|
7 ... 8 |
- |
|
4 |
Reserved |
|
|
A |
ENC+10V_OUT |
10 |
5 |
Encoder supply |
O |
|
B |
ENC_0V |
11 |
5 |
Reference potential for encoder supply |
|
|
|
SHLD |
|
|
Shield |
|
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not connect any wiring to reserved, unused connections, or to connections designated as No Connection (N.C.). |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
oVerify that wiring, cables and connected interfaces meet the PELV requirements.
oConnect the connector to CN3 Encoder-1.
oVerify that the connector locks snap in properly.
Route the cables from the motor and the encoder to the device (starting from the motor). Due to the pre-assembled connectors, this direction is often faster and easier.