Parameterization

Overview

The illustration below provides an overview of the adjustable parameters.

G-SE-0076334.1.gif-high.gif

 

 

Setting the Source of the Reference Value

The parameter PTtq_reference is used to set the source of the reference value.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

PTtq_reference

Reference value source for operating mode Profile Torque.

0 / None: None

1 / Parameter 'PTtq_target': Reference value via parameter PTtq_target

3 / PTI Interface: Reference value via PTI interface

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become effective immediately.

Available with firmware version ≥V01.08.

-

0

1

3

UINT16

R/W

-

-

Modbus 7024

IDN P-0-3027.0.56

Type of Reference Value Signal and Inversion of the Reference Value Signals (for PTI Interface Only)

The PTI interface can be set:

oType of reference value signal (must be set to A/B signals)

oInverting the reference value signals

See chapter Setting the PTI Interface for information on setting the PTI interface.

Setting the Reference Current (for PTI Interface Only)

The parameter Iref_PTIFreqMax is used to set the reference current.

oSet the desired reference current with the parameter Iref_PTIFreqMax.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

Iref_PTIFreqMax

Reference current for operating mode Profile Torque via PTI interface.

Reference current corresponding to 1.6 million increments per second at the PTI interface for operating mode Profile Torque.

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

In increments of 0.01 Arms.

Modified settings become effective immediately.

Available with firmware version ≥V01.06.

Arms

0.00

-

463.00

UINT16

R/W

per.

-

Modbus 8200

IDN P-0-3032.0.4