The products described in the present manual meet the EMC requirements as per IEC 61800-3 if the EMC measures described in the present manual are implemented.
|
|
|
ELECTROMAGNETIC DISTURBANCES OF SIGNALS AND DEVICES |
|
Use proper EMC shielding techniques to help prevent unintended device operation in accordance with the standard IEC 61800-3. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
These types of devices are not intended to be used on a low-voltage public network which supplies domestic premises. Radio frequency interference is expected if used in such a network.
|
|
|
RADIO INTERFERENCE |
|
Do not operate this equipment in a first environment as defined in IEC 61800-3. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following categories for emission as per IEC 61800-3 are reached if the EMC measures described in the present manual are implemented.
|
Emission type |
Category LXM32••••M2 |
Category LXM32••••N4 |
|---|---|---|
|
Conducted emission Motor cable length ≤10 m (≤32.81 ft) Motor cable length 10 ... ≤20 m (32.81 ... ≤65.62 ft) |
Category C2 Category C3 |
Category C3 Category C3 |
|
Radiated emission Motor cable length ≤20 m (65.62 ft) |
Category C3 |
Category C3 |
EMC Categories With External Mains Filter
The following categories for emission as per IEC 61800-3 are reached if the EMC measures described in the present manual are implemented and if the external mains filters offered as accessories are used.
|
Emission type |
Category LXM32••••M2 |
Category LXM32••••N4 |
|---|---|---|
|
Conducted emission Motor cable length ≤20 m (65.62 ft) Motor cable length >20 ... ≤50 m (>65.62 ... ≤164.00 ft) Motor cable length >50 ... ≤100 m (>164.00 ... ≤328.01 ft |
Category C1 Category C2 Category C3 |
Category C1 Category C2 Category C3 |
|
Radiated emission Motor cable length ≤100 m (328.01 ft) |
Category C3 |
Category C3 |
Assignment of External Mains Filters
|
Single-phase drives |
Mains filter reference |
|---|---|
|
LXM32•U45M2 (230 V, 1,5 A) |
VW3A4420 (9 A) |
|
LXM32•U90M2 (230 V, 3 A) |
VW3A4420 (9 A) |
|
LXM32•D18M2 (230 V, 6 A) |
VW3A4421 (16 A) |
|
LXM32•D30M2 (230 V, 10 A) |
VW3A4421 (16 A) |
|
Three-phase drives |
Mains filter reference |
|---|---|
|
LXM32•U60N4 (480 V, 1,5 A) |
VW3A4422 (15 A) |
|
LXM32•D12N4 (480 V, 3 A) |
VW3A4422 (15 A) |
|
LXM32•D18N4 (480 V, 6 A) |
VW3A4422 (15 A) |
|
LXM32•D30N4 (480 V, 10 A) |
VW3A4422 (15 A) |
|
LXM32•D72N4 (480 V, 24 A) |
VW3A4423 (25 A) |
Several devices can be connected to a common external mains filter.
Prerequisites:
oSingle-phase devices may only be connected to single-phase mains filters; three-phase devices may only be connected to three-phase devices.
oThe total input current of the connected devices must be smaller than or equal to the permissible nominal current of the mains filter.