Conditions for UL 508C and CSA
If the product is used to comply with UL 508C or CSA, the following conditions must also be met:
Ambient Temperature During Operation
|
Characteristic |
Unit |
Value |
|---|---|---|
|
Surrounding air temperature |
°C (°F) |
0 ... 50 (32 ... 122) |
Use fuses as per UL 248.
|
Characteristic |
Unit |
Value |
|
|---|---|---|---|
|
LXM32••••M2 |
LXM32••••N4 |
||
|
Maximum fuse rating of fuse to be connected upstream |
A |
25 |
30 |
|
Class of fuse |
|
CC or J |
CC or J |
|
Short-circuit current rating (SCCR) |
kA |
12 |
12 |
|
Characteristic |
Unit |
Value |
||||
|---|---|---|---|---|---|---|
|
LXM32•U45M2, LXM32•U90M2 |
LXM32•D18M2, LXM32•D30M2 |
LXM32•U60N4, LXM32•D12N4, LXM32•D18N4 |
LXM32•D30N4, LXM32•D72N4 |
|||
|
Catalog number of type E combination motor controller |
|
GV2P14 or GV3P25 |
GV3P25 |
GV2P14 or GV3P25 |
GV2P22 |
GV2P22 |
|
Short-circuit current rating (SCCR) |
kA |
12 |
12 |
12 |
10 |
10 |
Use at least 75 °C (167 °F) copper conductors.
400/480 V three-phase devices may only be operated via mains up to 480Y/277Vac.
Use only in overvoltage category III or where the maximum available Rated Impulse Withstand Voltage Peak is equal or less than 4000 Volts.
This equipment provides Solid State Motor Overload Protection at 200 % of maximum FLA (Full Load Ampacity).