Cable Specification and Pin Assignment
Encoder Module ANA (Analog Interface)
Cable specification:
Shield: |
Required, both ends grounded |
Twisted Pair: |
Required |
PELV: |
Required |
Typical cable composition: |
3 * 2 * 0.14 mm2 + 2 * 0.34 mm2 (3 * 2 * AWG 26 + 2 * AWG 22) |
Maximum cable length: |
100 m (328 ft) |
Pin assignment:
Pin |
Signal SinCos Hiperface |
Signal SinCos 1Vpp (without Hall) |
Signal SinCos 1Vpp (with Hall) |
Wire pair |
Meaning |
---|---|---|---|---|---|
1 |
DATA+ |
INDEX+ |
INDEX+ |
1 |
Data signal / index pulse |
2 |
DATA- |
INDEX- |
INDEX- |
1 |
Data signal / index pulse |
3 |
- |
- |
HALL_U |
- |
Hall effect signal(1) |
4 |
SIN+ |
SIN+ |
SIN+ |
2 |
Sine signal |
5 |
REFSIN |
REFSIN |
REFSIN |
2 |
Reference for sine signal |
6 |
- |
- |
HALL_V |
- |
Hall effect signal(1) |
7 |
ENC+12V_OUT |
ENC+12V_OUT |
ENC+12V_OUT |
4a(2) |
Encoder supply 12 Vdc and 100 mA |
8 |
ENC_0V / TEMP |
ENC_0V / TEMP |
ENC_0V / TEMP |
4 |
Reference potential for encoder supply and for Hall effect signals |
9 |
COS+ |
COS+ |
COS+ |
3 |
Cosine signal |
10 |
REFCOS |
REFCOS |
REFCOS |
3 |
Reference for cosine signal |
11 |
- |
- |
HALL_W |
- |
Hall effect signal(1) |
12 |
TEMP+ |
TEMP+ |
TEMP+ |
- |
Temperature sensor PTC(3)(4) |
13 |
TEMP- |
TEMP- |
TEMP- |
- |
Temperature sensor PTC(3) |
14 |
- |
- |
- |
- |
Reserved |
15 |
- |
ENC+5V_OUT |
ENC+5V_OUT |
4b(2) |
Encoder supply 5 Vdc and 200 mA |
- |
SHLD |
- |
- |
- |
The shield is connected in the connector via the housing. |
(1) The Hall effect signal inputs have an internal resistor with 1 kΩ pull-up to 5 Vdc. (2) The supply voltage can be adjusted via parameter to 5 Vdc or 12 Vdc to match the encoder. Depending on this setting, either pin ENC+5V_OUT or pin ENC+12V_OUT provides the supply voltage. (3) Temperature is only monitored if the encoder is used as a motor encoder. (4) If no temperature sensor is connected, pin 12 and pin 8 must be bridged. In this case, limit the motor temperature by means of other measures. |
Encoder Module DIG (Digital Interface)
Cable specification:
Shield: |
Required, both ends grounded |
Twisted Pair: |
Required |
PELV: |
Required |
Typical cable composition: |
3 * 2 * 0.14 mm2 + 2 * 0.34 mm2 (3 * 2 * AWG 26 + 2 * AWG 22) |
Maximum cable length: |
The maximum cable length depends on the transmission rate and the protocol, see chapter Maximum Cable Length. |
Pin assignment:
Pin |
Signal |
Wire pair |
Meaning |
EnDat 2.2 BISS SSI |
ABI |
---|---|---|---|---|---|
1 |
DATA_A+ |
1(1) |
Data signal / channel A |
Required |
Required |
2 |
DATA_A- |
1(1) |
Data signal / channel A (inverted) |
Required |
Required |
3 |
- |
- |
Reserved |
- |
- |
4 |
I+ |
3(1) |
Index pulse |
- |
Optional |
5 |
I- |
3(1) |
Index pulse |
- |
Optional |
6 |
CLK+ |
4 |
Clock signal RS485 |
Required |
- |
7 |
ENC+12V_OUT |
5a(2) |
Encoder supply 12 Vdc and 100 mA |
Optional |
Optional |
8 |
ENC_0V |
5 |
Reference potential for encoder supply |
Required |
Required |
9 |
- |
|
Reserved |
- |
- |
10 |
DATA_B+ |
2(1) |
Channel B |
- |
Required |
11 |
DATA_B- |
2(1) |
Channel B (inverted) |
- |
Required |
12 |
- |
- |
Reserved |
- |
- |
13 |
- |
- |
Reserved |
- |
- |
14 |
CLK- |
4 |
Clock signal RS485 |
Required |
- |
15 |
ENC+5V_OUT |
5b(2) |
Encoder supply 5 Vdc and 200 mA |
Optional |
Optional |
- |
SHLD |
- |
The shield is connected in the connector via the housing. |
Required |
Required |
(1) RS422 signals (2) The supply voltage can be adjusted to 5 Vdc or 12 Vdc to match the encoder. Depending on this setting, either pin ENC+5V_OUT or pin ENC+12V_OUT provides the supply voltage. |
Encoder Module RSR (Resolver Interface)
Cable specification:
Shield: |
Shielded cable with additionally shielded wire pairs, shield of the wire pairs to pin 1, outer shield grounded at both ends |
Twisted Pair: |
Required |
PELV: |
Required |
Cable composition: |
3 * 2 * 0.14 mm2 + 2 * 1.0 mm2 (3 * 2 * AWG 26 + 2 * AWG 18) |
Maximum cable length: |
100 m (328 ft) |
Pin assignment:
Pin |
Signal |
Color(1) |
Typical connection designation |
Meaning |
---|---|---|---|---|
1 |
SHLD2 |
|
- |
Inner cable shields |
2 |
TEMP+(2) |
|
- |
Temperature sensor PTC |
3 |
COS- |
Gray |
S4 |
Cosine signal |
4 |
SIN+ |
Yellow |
S1 |
Sine signal |
5 |
REF+ |
Red |
R2 |
Reference signal |
6 |
TEMP-(2) |
|
- |
Temperature sensor PTC |
7 |
COS+ |
Pink |
S2 |
Cosine signal |
8 |
SIN- |
Green |
S3 |
Sine signal |
9 |
REF- |
Blue |
R1 |
Reference signal |
|
SHLD |
|
- |
The shield is connected in the connector via the housing. The inner cable jackets must be isolated from the outer cable jacket. |
(1) The colors relate to the cable “Helu Topgeber 510 77744”. (2) If no temperature sensor is connected, pin 2 and pin 6 must be bridged. In this case, limit the motor temperature by means of other measures.. |