Encoder Module ANA (Analog Interface)

D-Sub Connection

HD15 D-SUB female connector with UNC 4-40 thread.

Tightening torque locking screw

N•m (lbf in)

0.4 (3.54)

The supply voltage can be adjusted to 5 Vdc or 12 Vdc to match the encoder. Depending on this setting, either pin ENC+5V_OUT or pin ENC+12V_OUT provides the supply voltage.

Both supply voltages are protected against reverse polarity and short-circuit protected.

Supply voltage 5 Vdc

Vdc

5.1 (±5 %)

Supply voltage 12 Vdc

Vdc

11.5 (±5 %)

Maximum output current 5 Vdc

mA

200

Maximum output current 12 Vdc

mA

100

Triggering of short-circuit monitoring at 5 Vdc

mA

>300

Triggering of short-circuit monitoring at 12 Vdc

mA

>200

Maximum input frequency for sine cosine signals

kHz

100

Required temperature sensor

Permissible temperature range

Overtemperature

Ω

PTC

<900

>2000

Maximum cable length

m (ft)

100 (328)