I/O mapping Used by the Library

I/O mapping Used for CANopen

For Altivar drives the library is using the following mapping:

PDO

Parameter

Mapped parameter

Address

RPDO2

Parameter 1

CMD (control word)

6040:0 hex

Parameter 2

LFRD (speed setpoint) [rpm]

6042:0 hex

Parameter 3

Reserved

-

Parameter 4

Reserved

-

TPDO1

Parameter 1

OL1R (logic output map)

2016:D hex

Parameter 2

Reserved

-

Parameter 3

Reserved

-

Parameter 4

Reserved

-

TPDO2

Parameter 1

ETA (status word)

6041:0 hex

Parameter 2

ETI (extended status word)

2002:7 hex

Parameter 3

RFRD (output velocity) [rpm]

6044:0 hex

Parameter 4

IL1R (logic input map)

2016:3 hex

For LXM32A, LXM32ICAN and LXM32M drives the library is using the following mapping:

PDO

Parameter

Mapped parameter

Address

RPDO1

Parameter 1

driveModeCtrl

301B:1F hex

Parameter 2

RefA16

301B:22 hex

Parameter 3

RefB32

301B:21 hex

TPDO1

Parameter 1

driveStat

301B:25 hex

Parameter 2

mfStat

301B:26 hex

Parameter 3

motionStat

301B:27 hex

Parameter 4

driveInput

301B:28 hex

TPDO2

Parameter 1

actualPosition

301E:0D hex

Parameter 2

actualVelocity

301E:20 hex

For SD328A drives the library is using the following mapping:

PDO

Parameter

Mapped parameter

Address

RPDO1

Parameter 1

PLCopenRx1

301B:05 hex

Parameter 2

PLCopenRx2

301B:06 hex

TPDO1

Parameter 1

PLCopenTx1

301B:07 hex

Parameter 2

PLCopenTx2

301B:08 hex

For Lexium ILA, ILE and ILS integrated drives the library is using the default RPDO4 and the default TPDO4 (see documentation of the drive).

I/O mapping Used for EtherNet/IP

For Altivar drives the library is using the assembly 100/101 with the following mapping:

Assembly

Parameter

Mapped parameter

Address

100

Parameter 1

CMD (control word)

8B/01/66 hex

Parameter 2

LFRD (speed setpoint) [rpm]

8C/01/03 hex

Parameter 3

Reserved

-

Parameter x

Reserved

-

101

Parameter 1

ETA (status word)

71/01/02 hex

Parameter 2

RFRD (output velocity) [rpm]

8C/01/05 hex

Parameter 3

LCR (motor current)

71/01/05 hex

Parameter x

Reserved

-

NOTE: For ATV340 the I/O mapping of the drive has to be adjusted with the DTM commissioning software. See EcoStruxure Machine Expert - Device Type Manager (DTM) - User Guide for additional information on the DTM.

For Lexium drives the library is using the default assembly (see documentation of the drive).

I/O mapping Used for Modbus/TCP

The library is using the default connection (see documentation of the drive).