Library-Specific Diagnostic Codes
This table presents the diagnostic codes of the library:
|
Value (hex) |
Description |
|---|---|
|
0 |
No error detected. |
|
1 |
Interface not implemented. The function block is not supported by the device. |
|
2 |
Axis blocked. The axis is blocked by a different function block which cannot be interrupted. |
|
3 |
Power disabled. The power stage must be enabled before the function block can be executed. |
|
4 |
No re-execution. The function block cannot be repeated as long as the output Busy = TRUE. |
|
B |
Parameter address invalid. The specified parameter address is not supported by the device. |
|
C |
Input number out of range. The number entered for the signal input is outside of the permissible value range1. |
|
D |
Output number out of range. The number specified for the signal output is outside of the permissible value range1. |
|
E |
An internal error has been detected. Contact your Schneider Electric service representative. |
|
65 |
Done. Execution of the command terminated successfully. |
|
66 |
Working. The command is still being executed. |
|
67 |
Initialization unsuccessful. Initialization of the library not successful. |
|
68 |
Configuring. The command was not executed, the device is not ready. |
|
69 |
Indeterminable device state. Internal error detected. Contact your Schneider Electric service representative. |
|
6A |
ID out of range. Internal error detected. Contact your Schneider Electric service representative. |
|
6B |
Order not present. Internal error detected. Contact your Schneider Electric service representative. |
|
6C |
Communication error detected. The connection to the device has been interrupted. |
|
6D |
Device state invalid. The function block cannot be executed in the current operating state of the device. |
|
6E |
Timeout. The command was not executed within the time window. |
|
6F |
Value out of range. The value is outside the permissible value range1. |
|
70 |
Parameter error detected. Error detected while reading or writing a parameter. |
|
71 |
Indeterminable response. Indeterminable response while reading or writing a parameter. |
|
72 |
Command error detected. Internal error detected. Contact your Schneider Electric service representative. |
|
73 |
Buffer full. Internal error detected. Contact your Schneider Electric service representative. |
|
74 |
The command was aborted. |
|
75 |
Parameter not supported by device. |
|
76 |
Touch probe number invalid. The specified value for the number of the Touchprobe input is invalid. |
|
77 |
The specified edge of the Touchprobe input is invalid. |
|
78 |
Touch probe limit error detected. The specified value for the number of the Touchprobe inputs is not supported by the library. Up to three Touchprobe inputs are supported. |
|
79 |
Touch probe inactive. An attempt has been made to cancel an inactive Touchprobe. |
|
7A |
Touch probe active. An attempt has been made to execute an active Touchprobe. |
|
7B |
Attempt to reset an unrecoverable error. The detected error cannot be reset with MC_Reset. Restart the device after having remedied the cause of the detected error. |
|
7C |
Acceleration out of range. The value for the acceleration is outside of the permissible value range1. |
|
7D |
Deceleration out of range. The value for the deceleration is outside of the permissible value range1. |
|
7E |
Position out of range. The value for the target position is outside of the permissible value range1. |
|
7F |
Velocity out of range. The value for the target velocity is outside of the permissible value range1. |
|
80 |
Torque out of range. The value for the target torque is outside of the permissible value range1. |
|
81 |
Numerator out of range. The value for the numerator is outside of the permissible value range1. |
|
82 |
Denominator out of range. The value for the denominator is outside of the permissible value range1. |
|
83 |
External transition to NST. The command is not executed due to an external blocking event. |
|
84 |
Halt active. The Halt function is active and the command is not executed. |
|
85 |
Function block Control_ATV active. The function block cannot be executed as long as the function block Control_ATV is enabled. |
|
86 |
Not ready for power-on. The power stage cannot be enabled in the current operating state of the drive. |
|
87 |
Incorrect drive type. The function block does not support the linked Axis_Ref type. |
|
88 |
Setpoint source invalid. Invalid value at the input SetpointSource of the function block TorqueControl_LXM32 or MoveVelocity_LXM32. |
|
89 |
The selected homing method is not supported. |
|
8A |
The digital output is set to an incorrect signal output function. Set the signal output function to Freely Available. |
|
8B |
The operating mode is not supported. |
|
1 See the respective function blocks documentation for permissible value range. |
|
Fieldbus-Specific Diagnostic Codes for EtherNet/IP and Modbus/TCP
This table presents the communication error and diagnostic codes for EtherNet/IP and Modbus/TCP:
|
Value (hex) |
Description |
|---|---|
|
100 |
The exchange is valid. |
|
101 |
The exchange stopped when the timeout expired. |
|
102 |
The exchange was stopped by a user request (the Abort command). |
|
103 |
The address format is incorrect. |
|
104 |
The address of the remote device is incorrect. |
|
105 |
The management table format is incorrect. |
|
106 |
Specific parameters are incorrect. |
|
107 |
An error occurred while sending the request to the destination. |
|
109 |
The reception buffer size is insufficient. |
|
10A |
The transmission buffer size is insufficient. |
|
10B |
A system resource is unavailable. |
|
10C |
The transaction number is incorrect. |
|
10E |
The length is incorrect. |
|
1FE |
The operation error code contains a protocol-specific code. |
|
1FF |
The message was refused. |
|
201 |
The target system resource is incommunicative. |
|
205 |
The length is incorrect. |
|
206 |
The communication channel is associated with an error detected. |
|
207 |
The address is incorrect. |
|
20B |
A system resource is unavailable. |
|
20C |
A target communication function is not active. |
|
20D |
The target is incommunicative. |
|
20F |
The channel is not configured. |
|
300 |
The exchange is valid. |
|
301 |
The request has not been processed. |
|
302 |
The received response is incorrect. |
|
400 |
Service was successfully performed by the object specified. |
|
401 |
A connection-related service is unsuccessful along the connection path. |
|
402 |
Resources needed for the object to perform the requested service are unavailable. |
|
403 |
Refer to Status Code 20 hex. |
|
404 |
The path segment identifier or the segment syntax was not understood by the processing node. Path processing stops when this error is encountered. |
|
405 |
The path is referencing an object class, instance, or structure element that is incorrect or is not contained in the processing node. Path processing stops when this error is encountered. |
|
406 |
Only part of the expected data was transferred. |
|
407 |
The messaging connection was lost. |
|
408 |
The requested service was not implemented or was not defined for this Object Class/Instance. |
|
409 |
Invalid attribute data. |
|
40A |
An attribute in the Get_Attribute_List or Set_Attribute_List response has a non-zero status. |
|
40B |
The object is already in the mode/state being requested by the service. |
|
40C |
The object cannot perform the requested service in its present mode/state. |
|
40D |
The requested instance of object to be created already exists. |
|
40E |
A request to modify a non-modifiable attribute was received. |
|
40F |
A permission/privilege check is unsuccessful. |
|
410 |
The mode/state of the device does not allow the execution of the requested service. |
|
411 |
The data to be transmitted in the response buffer is larger than the allocated response buffer. |
|
412 |
The service specified an operation that is going to fragment a primitive data value, that is, half a REAL data type. |
|
413 |
The service did not supply enough data to perform the specified operation. |
|
414 |
The attribute specified in the request is not supported. |
|
415 |
The service supplied more data than was expected. |
|
416 |
The object specified does not exist in the device. |
|
417 |
The fragmentation sequence for this service is not currently active for this data. |
|
418 |
The attribute data of this object was not saved prior to the requested service. |
|
419 |
The attribute data of this object was not saved. |
|
41A |
The service request packet was too large for transmission on a network in the path to the destination. The routing device was forced to abort the service. |
|
41B |
The service response packet was too large for transmission on a network in the path from the destination. The routing device was forced to abort the service. |
|
41C |
The service did not supply an attribute in a list of attributes that was needed by the service to perform the requested behavior. |
|
41D |
The service is returning the list of attributes supplied with status information for those attributes that were invalid. |
|
41E |
An embedded service resulted in an error. |
|
41F |
A vendor-specific error has been encountered. The Additional Code field of the error response defines the particular error encountered. Use of this general diagnostic code should only be performed when none of the diagnostic codes presented in this table or within an Object Class definition accurately reflect the error. |
|
420 |
A parameter associated with the request was invalid. This code is used when a parameter does not meet the requirements of this specification and/or the requirements defined in an Application Object specification. |
|
421 |
An attempt was made to write to a write-once medium (for example, WORM drive, PROM) that has already been written, or to modify a value that cannot be changed once established. |
|
422 |
An invalid reply is received (for example, reply service code does not match the request service code, or reply message is shorter than the minimum expected reply size). This status code can serve for other causes of invalid replies. |
|
423 |
The message received is larger than the receiving buffer can handle. The entire message is discarded. |
|
424 |
The format of the received message is not supported by the server. |
|
425 |
The key segment that is included as the first segment in the path does not match the destination module. The object-specific status indicates in which segment of the key. |
|
426 |
The size of the path which was sent with the Service Request is either not large enough to allow the Request to be routed to an object or too much routing data was included. |
|
427 |
An attempt was made to set an attribute that is not able to be set at this time. |
|
428 |
The member ID specified in the request does not exist in the specified Class/Instance/Attribute. |
|
429 |
A request to modify a non-modifiable member was received. |
|
42A |
This diagnostic code may only be reported by Group 2. Only servers with 4 K or less code space and only in place of service not supported, attribute not supported and attribute not settable. |
|
42B |
A CIP to Modbus translator received an invalid Modbus exception code. |
|
42C |
A request to read a non-readable attribute was received. |
|
42D |
The requested object instance cannot be deleted. |
|
42E |
The object supports the service, but not for the designated application path (for example, attribute). NOTE: Not to be used for any set service (use General Status code 0E hex or 29 hex instead). |
|
4FF |
No response from the target. |
Fieldbus-Specific Diagnostic Codes for CANopen
This table presents the communication error and diagnostic codes for CANopen:
|
Value (hex) |
Description |
|---|---|
|
FF00 |
General SDO protocol error detected. |
|
FF01 |
Toggle bit not alternated. |
|
FF02 |
SDO protocol timed out. |
|
FF03 |
Client/server command specifier is not valid or unknown. |
|
FF04 |
Invalid block size (block mode only). |
|
FF05 |
Invalid sequence number (block mode only). |
|
FF06 |
CRC error (block mode only). |
|
FF07 |
Out of memory. |
|
FF08 |
Unsupported access to an object. |
|
FF09 |
Attempt to read a write-only object. |
|
FF0A |
Attempt to write a read-only object. |
|
FF0B |
Object does not exist. |
|
FF0C |
Object cannot be mapped to the PDO. |
|
FF0D |
The number and length of the objects to be mapped exceed the maximum PDO length. |
|
FF0E |
Parameter is incompatible (general). |
|
FF0F |
Internal incompatibility (general). |
|
FF10 |
Access not possible due to a hardware error. |
|
FF11 |
Data type does not match, length of service parameter does not match. |
|
FF12 |
Data type does not match, length of service parameter too high. |
|
FF13 |
Data type does not match, length of service parameter too low. |
|
FF14 |
Subindex does not exist. |
|
FF15 |
Invalid value for parameter (download only). |
|
FF16 |
Value of parameter written too high (download only). |
|
FF17 |
Value of parameter written too low (download only). |
|
FF18 |
Maximum value is less than minimum value. |
|
FF19 |
Resource not available: SDO connection |
|
FF1A |
General error |
|
FF1B |
Data cannot be transferred or stored to the application. |
|
FF1C |
Data cannot be transferred or stored to the application because of local control. |
|
FF1D |
Data cannot be transferred or stored to the application because of the present device state. |
|
FF1E |
Object dictionary dynamic generation not possible or no object dictionary is present (for example object dictionary is generated from file and generation not possible due to ofan file error). |
|
FF1F |
No data available |