Refer to Diagnostic class (standard): 3
The message is usually triggered due to a drop in the control voltage of the PacDrive controller, a reset of the PacDrive controller or an error is detected in the last restart procedure. Use DiagExtMsg to localize the issue. While restarting, the PacDrive controller logs the individual phases in the NvRam. If this results in an error (Error LED is ON constantly), then the next restart starts only with the basic configuration and the diagnostic message 8209 is triggered.
NOTE: If the PacDrive controller is started in minimal restart mode, the configuration and the PLC configuration parameters are set to their default values.
NOTE: The next startup proceeds in normal restart mode. If this does not happen, the default configuration is used for the next startup. The process is then repeated.
DiagExtMsg |
Meaning |
---|---|
1 |
Restart procedure begins before kernel initialization |
2 |
Kernel initialization complete; FTP server priority adjusted; Time Slicing switched on; System clock; No. Tick per second defined Tick per second determined. |
3 |
Init logger and NvRam complete; interrupts blocked |
31 |
Before ScanDisk |
4 |
Diagnostic created, messages sent before ObjectContr new |
10 |
Begin Constructor ObjVerObjektContr; Tasklock active |
11 |
Configuration and Parameter files read |
12 |
Configuration file evaluated, generate before objects |
13 |
Generate after objects |
14 |
Set after CycleTime |
15 |
After initialization of Moni.Max, LogGeb, VirtGeb, PhyGeb, construction of RTP before filling in indication table. |
16 |
Set after parameter |
17 |
After Sercos run-up |
18 |
After runtime system start |
19 |
After RTP start, before program load |
20 |
After program load |
5 |
After ObjectContr new |
6 |
After axis release, before WatchDogEin |
RAM < 32 Mb |
Insufficient RAM in the PacDrive controller |
Procedure:
oLogic Builder connection with TCP/IP
oRead and evaluate message logger (DiagExtMsg)
oThe DiagExtMsg can be used to read which phase of the restart procedure was executed correctly the last time.
Cause |
Solution |
---|---|
The FC_SysReset() function was called, although the restart procedure of the PacDrive controller was not yet complete. |
Use the FC_GetPacDriveBootState() function to ensure that the PacDrive controller has stopped the restart procedure before you use the FC_SysReset() function. |
DiagExtMsg = 19: program error; that is, the application is incorrect. |
Verify and correct if necessary your program and download it to the PacDrive controller. |
DiagExtMsg is not 19. |
Contact your service representative. |
The PacDrive controller was booted twice in quick succession. This may have been caused by pressing the reset button twice or a drop in the control voltage. |
Verify and correct if necessary the control voltage (also refer to the technical data). |
Insufficient RAM in the PacDrive controller for the project (DiagExtMsg=out of memory). Meaning: A memory requirement could not be executed. Memory is required when booting, resetting the task, calling up system function blocks, setting/reading parameters, establishing/terminating an FTP connection, transferring data (remote device), communicating with Logic Builder, and establishing/terminating a Telnet connection and communicating with Telnet. |
oOptimize the configuration. oDecrease the RamDiskSize. oReduce number of tasks. oApply a PacDrive controller that has more RAM. |