8331 Licensing

Description

Refer to Diagnostic class (standard): 3

This diagnostic message is triggered by the license server of the PacDrive controller if a function block is used without a sufficient number of points. The 8331 Licensing error (which can be acknowledged) is triggered first to notify that the remaining run time of the system is only six hours.

More information on the object type and the instance is displayed in the message logger. After this time runs out, a high-priority error (8332 Licensing) is triggered that cannot be acknowledged. After a few minutes (about 5 min.), the Sercos bus is shut down, making any further use of the affected controller impossible.

Cause

Solution

The number of license points on the compact flash card of the PacDrive controller is not sufficient.

Verify the number of required license points with the parameter for licensing in the PLC configuration and contact your Schneider Electric representative if necessary.

Also refer to 8332 Licensing.