8163 Sercos Slave C1D error detected

Description

Refer to Diagnostic class (standard): 3

Reaction: manufacturer-specific

The diagnostic message is triggered by the following objects:

oSercos drive

oTM5NS31 (S3IO)

oSafe Logic Controller

The extended diagnostic message (ExtDiagMsg) can be displayed in two different formats:

oDiag = 16#aaaa with aaaa is the error code from Sercos IDN S-0-0011.

Refer to the Sercos C1D Error Messages for details.

oDiag = 0xaaaaaaaa with aaaaaaaa corresponds to the diagnostic message from the parameter DiagnosticNumber (Sercos IDN S-0-0390).

Sercos C1D Error Messages

Format of the ExtDiagMsg:

Diag = 16#aaaa with aaaa is the error code from Sercos IDN S-0-0011.

A Sercos error of the diagnostic class 1 (C1D) has been detected. The extended diagnostic contains a data word that provides information on the cause.

The table shows the individual bits of this data word and their meanings (Sercos C1D error (assignment according to the Sercos specification IDN S-0-0011)):

Bit

Meaning

Bit 0

Overload shut-down

Bit 1

Amplifier overtemperature shut-down

Bit 2

Motor overtemperature shut-down

Bit 3

Cooling error shut-down

Bit 4

Control voltage error

Bit 5

Feedback error

Bit 6

Error in the commutation system

Bit 7

Overcurrent error

Bit 8

Overvoltage error

Bit 9

Undervoltage error

Bit 10

Power supply phase error

Bit 11

Excessive position deviation

Bit 12

Communication error

Bit 13

Overtravel limit is exceeded (shut-down)

Bit 14

Reserved

Bit 15

Manufacturer-specific error (refer to diagnostic message 8164.)