FC_CommonPointsOfTwoParallelograms
FC_CommonPointsOfTwoParallelograms - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Calculates the intersections of two parallelograms in the 2-dimensional space.
Calculates the intersections of the parallelograms i_stParallelogram1 and i_stParallelogram2. If there are no intersections, an additional verification is performed to determine whether one of the objects is contained in the other.
|
Input |
Data type |
Description |
|---|---|---|
|
i_stParallelogram1 |
Parallelogram 1 |
|
|
i_stParallelogram2 |
Parallelogram 2 |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_diNumberOfCommonPoints |
DINT |
Number of the intersections of i_stParallelogram1 and i_stParallelogram2 |
|
q_astCommonPoints |
ARRAY[1..8] OF ST_Vector2D |
Array which contains the intersections of i_stParallelogram1 and i_stParallelogram2 (only the first q_diNumberOfCommonPoints entries are valid). |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
|
OK |
48 |
Parallelogram 1 lies inside parallelogram 2. |
|
|
OK |
49 |
Parallelogram 2 lies inside parallelogram 1. |
|
|
InputParameterInvalid |
38 |
The definition of Parallelogram1 is not correct. |
|
|
InputParameterInvalid |
39 |
The definition of Parallelogram2 is not correct. |
|
|
UnexpectedProgramBehavior |
1 |
An unintended detected error occurred during execution. |
|
Enumeration name: |
DefinitionParallelogram1 |
|
Enumeration value: |
38 |
|
Description: |
The definition of Parallelogram1 is not correct. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the inputs i_stParallelogram1.stSpanPoint1 and i_stParallelogram1.stBasePoint, the same point has been transferred. |
The distance between i_stParallelogram1.stSpanPoint1 and i_stParallelogram1.stBasePoint must be at least Gc_lrZeroTolerance. |
|
- |
At the inputs i_stParallelogram1.stSpanPoint2 and i_stParallelogram1.stBasePoint, the same point has been transferred. |
The distance between i_stParallelogram1.stSpanPoint2 and i_stParallelogram1.stBasePoint must be at least Gc_lrZeroTolerance. |
|
Enumeration name: |
DefinitionParallelogram2 |
|
Enumeration value: |
39 |
|
Description: |
The definition of Parallelogram2 is not correct. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the inputs i_stParallelogram2.stSpanPoint1 and i_stParallelogram2.stBasePoint, the same point has been transferred. |
The distance between i_stParallelogram2.stSpanPoint1 and i_stParallelogram2.stBasePoint must be at least Gc_lrZeroTolerance. |
|
- |
At the inputs i_stParallelogram2.stSpanPoint2 and i_stParallelogram2.stBasePoint, the same point has been transferred. |
The distance between i_stParallelogram2.stSpanPoint2 and i_stParallelogram2.stBasePoint must be at least Gc_lrZeroTolerance. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The intersections have been calculated successfully.
Parallelogram1InsideParallelogram2
|
Enumeration name: |
Parallelogram1InsideParallelogram2 |
|
Enumeration value: |
48 |
|
Description: |
Parallelogram 1 lies inside parallelogram 2. |
No intersections have been calculated since parallelogram 1 entirely lies inside parallelogram 2.
Parallelogram2InsideParallelogram1
|
Enumeration name: |
Parallelogram2InsideParallelogram1 |
|
Enumeration value: |
49 |
|
Description: |
Parallelogram 2 lies inside parallelogram 1. |
No intersections have been calculated since parallelogram 2 entirely lies inside parallelogram 1.
|
Enumeration name: |
UnexpectedFeedback |
|
Enumeration value: |
1 |
|
Description: |
An unintended detected error occurred during execution. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An error occurred in the internal execution. |
Please inform the support team about this error. |