FC_JerkToRamp - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Conversion of a value from jerk to ramp
The jerk, i.e. the change in acceleration over time, is converted to ramp.
The unit ramp is defined as follows:
Ramp = 100 -> The acceleration changes by i_lrAccBase within 1.0 seconds.
Ramp = 50 -> The acceleration changes by i_lrAccBase within 0.5 seconds.
Ramp = 150 -> The acceleration changes by i_lrAccBase within 1.5 seconds.
|
Input |
Data type |
Description |
|---|---|---|
|
i_lrJerk |
LREAL |
Jerk (change in acceleration over time) in units/s3. |
|
i_lrAccBase |
LREAL |
Change in acceleration used as basis for calculation. If i_lrAccBase = 0, ten times the gravitational acceleration (Gc_lrGravityAcc) is used as basis for calculation. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
Data type |
Description |
|---|---|
|
LREAL |
Value of the input i_lrJerk in ramp. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
|
InputParameterInvalid |
260 |
AccBase is outside the valid range. |
|
|
InputParameterInvalid |
14 |
Jerk is outside the valid range. |
|
Enumeration name: |
AccBaseRange |
|
Enumeration value: |
260 |
|
Description: |
AccBase is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_lrAccBase, an invalid value has been transferred. |
The following must apply: i_lrAccBase >= 0 If i_lrAccBase = 0, ten times the gravitational acceleration (Gc_lrGravityAcc) is used as basis for calculation. |
|
Enumeration name: |
JerkRange |
|
Enumeration value: |
14 |
|
Description: |
Jerk is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_lrJerk, an invalid value has been applied. |
At the input i_lrJerk, a value greater than 0 must be transferred. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The conversion has been completed successfully.