FC_Poly3Zeros - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Solutions of the 3nd order equation
The solutions are complex numbers which are returned in a structure of type ST_PolynomialZeros.
|
Input |
Data type |
Description |
|---|---|---|
|
i_lrA |
LREAL |
Factor for X3 |
|
i_lrB |
LREAL |
Factor for X2 |
|
i_lrC |
LREAL |
Factor for X |
|
i_lrD |
LREAL |
Constant term |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
Data type |
Description |
|---|---|
|
Zeros of the function |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The zeros have been calculated successfully.