V2.6.3.0

System Requirements

Using the library with other versions of software or firmware may have results other than described in the present documentation.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

oBe sure that the software and firmware are of the versions supported by this library.

oContact your Schneider Electric service representative for compatibility information.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Supported Hardware

oPacDrive LMC Eco

oPacDrive LMC Pro

oPacDrive LMC Pro2

Software Requirements

oSoMachine Motion V4.3 SP1

Firmware Requirements

PacDrive 3 V4.3 SP1

oPacDrive LMC Eco V1.54.20.3 or greater

oPacDrive LMC Pro V1.54.20.3 or greater

oPacDrive LMC Pro2 V1.54.20.3 or greater

New Functions

oResulting Acceleration Limitation

oIF_RobotFeedbackConnectedPath.xMaxAccelerationResultant

The feedback property indicates whether the motion profile of the connected path is modified to limit the resulting acceleration of the space movement.

Modifications

oVelocity Override

oThe range of IF_RobotMotion.lrVelOverride has been changed.

Previous range: 0.0 ≤ Value ≤ 200.0

New range: 0.0 ≤ Value ≤ 100.0

The calculated maximum path velocity, not to exceed the motion parameter limits configured for a synchronous auxiliary axis movement, is also influenced by the velocity override.

In general, a greater value for the maximum path velocity can be set by calling the method IF_RobotMotion.SetMaxVelocity() using the robot component ET_RobotComponent.Path.

Enhancements

oCalculating the Estimated Stop Position

oUnder certain conditions, the diagnostic message ET_Diag.UnexpectedProgramBe­havior was returned by the robot during calculating the estimated stop position of the TCP on the connected path.

oCalculating the estimated stop position is improved.

oCalculating a Motion Profile

oUnder certain conditions, the diagnostic message ET_Diag.UnexpectedProgramBe­havior was returned by a move command (MoveL, MoveS, MoveC) in connection with calculating the motion profile of the connected path.

Calculating the motion profile is improved.