V2.12.1.0

System Requirements

Using the library with other versions of software or firmware may have results other than described in the present documentation.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

oBe sure that the software and firmware are of the versions supported by this library.

oContact your Schneider Electric service representative for compatibility information.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Supported Hardware

oPacDrive LMC Eco

oPacDrive LMC Pro

oPacDrive LMC Pro2

Software Requirements

oSoMachine Motion V4.4 SP1

Firmware Requirements

PacDrive 3 V4.4 SP1

oPacDrive LMC Eco V1.56.21.13 or greater

oPacDrive LMC Pro V1.56.21.13 or greater

oPacDrive LMC Pro2 V1.56.21.13 or greater

New Functions

oIF_ConfigurationAdvanced.ExternalPositionSource(…)

The feature provides the necessary elements to configure and implement an external position source of the robot and write the reference values for the robot components Cartesian, orientation, and auxiliary axes.

oIF_RobotWarmStart

A property named ifWarmStart of type IF_RobotWarmStart has been added to FB_Robot. The interface provides methods and properties to perform a sequenced warm start of the configured robot components.

Modifications

None

Enhancements

oWatchdog exception

oUnder certain conditions, a watchdog exception occurred during the call of the method IF_RobotMotion.TransformCoordinate(…) in combination with transforming coordinates from or into a configured tracking system. Transforming coordinates from one coordinate system to another coordinate system has been improved.

oUnder certain conditions, a watchdog exception occurred during the call of the method IF_RobotMotion.ClearSegmentsFromId(…) with i_udiSegmentId equal to 0 in combination with two loaded connected paths. Clearing the segments has been improved.

oPosition feedback of Cartesian X, Y, and Z as well as orientations and auxiliary axes

In case of tracking deviation, the position feedback of Cartesian X, Y, and Z as well as orientations and auxiliary axes has been improved.

oTwo sent connected paths when Execute is set to FALSE

Two sent connected paths when Execute is set to FALSE were not started after Execute was subsequently set to TRUE. This behavior has been improved.