IF_RobotConfiguration - Gantry2Ax (Method)
Type: |
Method |
Available as of: |
V2.9.0.0 |
Robots of all types inherently present various hazards to machine operators, maintenance personnel, and commissioners. Some of these hazards may be the result of improper/invalid programming control or system parameterization/configuration. To help avoid as much as possible these hazards/situations, the library SchneiderElectricRobotics has been developed dedicated to Schneider Electric robots.
|
UNINTENDED ROBOT OPERATION |
Ensure that the library SchneiderElectricRobotics is used for operating a Schneider Electric robot. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The library SchneiderElectricRobotics facilitates:
oThe parameterization of the robot.
oThe monitoring of the robot axes parameters.
oGearIn and GearOut
oFeedConstant
oMaximum current
oDirection
oMaximum speed
oThe monitoring of the work envelope of the robot.
This chapter provides information on:
oTask
Configuring a gantry robot with two axes.
With the method Gantry2Ax(...), a transformation for a gantry robot with two axes can be configured.
Input |
Data type |
Description |
---|---|---|
i_ifDriveA |
SystemConfigurationItf.IF_Drive |
Drive of axis A. |
i_ifDriveB |
SystemConfigurationItf.IF_Drive |
Drive of axis B. |
i_etPlane |
Specification in which working plane the robot is operating. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
ExecutionAborted |
105 |
The configuration is already completed. |
|
ExecutionAborted |
106 |
The transformation is already configured. |
|
InputParameterInvalid |
36 |
The drive A is already in use. |
|
InputParameterInvalid |
48 |
The drive A is invalid. |
|
InputParameterInvalid |
37 |
The drive B is already in use. |
|
InputParameterInvalid |
49 |
The drive B is invalid. |
|
InputParameterInvalid |
107 |
The plane is invalid. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The configuration of the robot transformation was successful.
Enumeration name: |
ConfigurationAlreadyCompleted |
Enumeration value: |
105 |
Description: |
The configuration is already completed. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The configuration of the robot has already been completed. The method ConfigDone(...) has already been called up successfully. |
Ensure that no transformation configuration method, for example Delta3Ax(...) or AddAuxAx(...), is called after the configuration has been completed. |
TransformationAlreadyConfigured
Enumeration name: |
TransformationAlreadyConfigured |
Enumeration value: |
106 |
Description: |
The transformation is already configured. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The configuration of the robot transformation has already been completed successfully. |
Ensure that a configuration for a transformation is only called once. |
Enumeration name: |
DriveAAlreadyInUse |
Enumeration value: |
36 |
Description: |
The drive A is already in use. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveA is already configured in the robot and cannot be used again. |
Ensure that no drive is assigned to the robot more than once, and correct if necessary. |
Enumeration name: |
DriveAInvalid |
Enumeration value: |
48 |
Description: |
The drive A is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveA is invalid. |
At the input i_ifDriveA, a valid drive must be transferred. |
Enumeration name: |
DriveBAlreadyInUse |
Enumeration value: |
37 |
Description: |
The drive B is already in use. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveB is already configured in the robot and cannot be used again. |
Ensure that no drive is assigned to the robot more than once, and correct if necessary. |
Enumeration name: |
DriveBInvalid |
Enumeration value: |
49 |
Description: |
The drive B is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveB is invalid. |
At the input i_ifDriveB, a valid drive must be transferred. |
Enumeration name: |
PlaneInvalid |
Enumeration value: |
107 |
Description: |
The plane is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The value transferred at the input i_etPlane is invalid. |
At the input i_etPlane, a value contained in ET_WorkingPlane must be transferred. |