IF_RobotJogging - General Information
Type: |
Interface |
Available as of: |
V1.0.0.0 |
Inherits from: |
- |
This chapter provides information on:
oTask
Interface for a manual motion of the robot.
With this interface, the motion parameters for a jogging motion and the jogging motions themselves can be started and stopped again.
Name |
Description |
---|---|
Advancing to the next connected path. |
|
Reading the jogging motion parameters. |
|
Setting the maximum jogging acceleration. |
|
Setting the maximum jogging deceleration. |
|
Setting the maximum jogging velocity. |
|
Setting the jogging motion parameters. |
|
Setting the ramp. |
|
Starting a jogging motion. |
|
Stopping a jogging motion. |
Name |
Data type |
Accessing |
Description |
---|---|---|---|
raxJogAuxAxPossible |
ARRAY [ET_RobotComponent.AuxAx1 .. ET_RobotComponent.AuxAxAll+Gc_udiMaxNumAuxiliaryAxes] OF BOOL |
Read |
TRUE: A jogging motion of the auxiliary axis[x] is possible. FALSE: No jogging motion of the auxiliary axis[x] is possible. |
raxJogBackAuxAx |
ARRAY [ET_RobotComponent.AuxAx1 .. ET_RobotComponent.AuxAxAll+Gc_udiMaxNumAuxiliaryAxes] OF BOOL |
Read |
TRUE: A jogging motion in backward direction of the auxiliary axis[x] is active. FALSE: No jogging motion in backward direction of the auxiliary axis[x] is active. |
raxJogBackCartesian |
ARRAY [ET_RobotComponent.CartesianX .. ET_RobotComponent.CartesianZ] OF BOOL |
Read |
TRUE: A jogging motion in backward direction along the Cartesian direction [x] of the robot coordinate system is active. FALSE: No jogging motion in backward direction along the Cartesian direction [x] of the robot coordinate system is active. |
raxJogCartesianPossible |
ARRAY [ET_RobotComponent.CartesianX .. ET_RobotComponent.CartesianZ] OF BOOL |
Read |
TRUE: A jogging motion along the Cartesian direction [x] of the robot coordinate system is possible. FALSE: No jogging motion along the Cartesian direction [x] of the robot coordinate system is possible. |
raxJogForwAuxAx |
ARRAY [ET_RobotComponent.AuxAx1 .. ET_RobotComponent.AuxAxAll+Gc_udiMaxNumAuxiliaryAxes] OF BOOL |
Read |
TRUE: A jogging motion in forward direction of the auxiliary axis[x] is active. FALSE: No jogging motion in forward direction of the auxiliary axis[x] is active. |
raxJogForwCartesian |
ARRAY [ET_RobotComponent.CartesianX .. ET_RobotComponent.CartesianZ] OF BOOL |
Read |
TRUE: A jogging motion in forward direction along the Cartesian direction [x] of the robot coordinate system is active. FALSE: No jogging motion in forward direction along the Cartesian direction [x] of the robot coordinate system is active. |
xJogBackPath |
BOOL |
Read |
TRUE: A jogging motion in backward direction along the connected path is active. FALSE: No jogging motion in backward direction along the connected path is active. |
xJogForwPath |
BOOL |
Read |
TRUE: A jogging motion in forward direction along the connected path is active. FALSE: No jogging motion in forward direction along the connected path is active. |
xJogPathPossible |
BOOL |
Read |
TRUE: A jogging motion along the connected path is possible. FALSE: No jogging motion along the connected path is possible. |
raxJogOrientationPossible |
REFERENCE TO ARRAY [ET_RobotComponent.OrientationX .. ET_RobotComponent.OrientationAll + Gc_udiMaxNumberOfOrientations] OF BOOL |
Read |
TRUE: A jogging motion of the orientation[x] is possible. FALSE: No jogging motion of the orientation[x] is possible. |
raxJogBackOrientation |
Read |
TRUE: A jogging motion in backward direction of the orientation[x] is active. FALSE: No jogging motion in backward direction of the orientation[x] is active. |
|
raxJogForwOrientation |
Read |
TRUE: A jogging motion in forward direction of the orientation[x] is active. FALSE: No jogging motion in forward direction of the orientation[x] is active. |