IF_RobotMotion - SetMaxDeceleration (Method)
Type: |
Method |
Available as of: |
V1.0.0.0 |
This chapter provides information on:
oTask
Setting the maximum path deceleration.
With the method SetMaxDeceleration(...), the maximum deceleration (change of the velocity per time unit) with which the path motion of the robot has to be executed can be determined.
NOTE: If MaxDeceleration has the value 0.0 or if the call-up of the method SetMaxDeceleration(...) sets it to the value 0.0, then MaxDeceleration is set to MaxAcceleration for motion commands.
Input |
Data type |
Description |
---|---|---|
i_etComponent |
Specifies from which part of the robot that the motion parameters are to be set. Valid values are: oET_RobotComponent.All oET_RobotComponent.Path oET_RobotComponent.OrientationAll oET_RobotComponent.OrientationX oET_RobotComponent.OrientationY oET_RobotComponent.OrientationZ oET_RobotComponent.AuxAxAll oET_RobotComponent.AuxAx1 ... AuxAx10 For further information, refer to ET_RobotComponent. |
|
i_lrValue |
LREAL |
Specifies the maximum deceleration (change of the velocity per time unit) with which the path motion of the robot has to be executed. The specification of the maximum deceleration can be executed again at any time. The specification of the maximum deceleration applies to the motion commands following thereafter (MoveL, MoveC, ...). Unit: [Units/s2] Value range: i_lrValue > 0.0 AND i_lrValue <= Emergency MaxDeceleration set with the method IF_RobotConfiguration.SetEmergencyParameter Special case: MaxDeceleration = 0.0 -> In this case MaxDeceleration is set to MaxAcceleration in the motion commands following thereafter. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
ExecutionAborted |
128 |
The maximum acceleration is not set. |
|
ExecutionAborted |
205 |
The external position source is configured. |
|
InputParameterInvalid |
127 |
The auxiliary axis is not configured. |
|
InputParameterInvalid |
132 |
The component is invalid. |
|
InputParameterInvalid |
126 |
The maximum deceleration is out of range. |
|
InputParameterInvalid |
199 |
The orientation is not available. |
Enumeration name: |
AuxiliaryAxisNotConfigured |
Enumeration value: |
127 |
Description: |
The auxiliary axis is not configured. |
Issue |
Cause |
Solution |
---|---|---|
Setting the motion parameters was unsuccessful. |
The value transferred at the input i_etComponent corresponds to no configured auxiliary axis. |
Ensure that the axis is configured before using an auxiliary axis. |
Enumeration name: |
ComponentInvalid |
Enumeration value: |
132 |
Description: |
The component is invalid. |
Issue |
Cause |
Solution |
---|---|---|
Setting the motion parameter was unsuccessful. |
The value transferred at the input i_etComponent is invalid. |
Ensure that at the input i_etComponent a valid component has been transferred. |
ExternalPositionSourceConfigured
Enumeration name: |
ExternalPositionSourceConfigured |
Enumeration value: |
205 |
Description: |
The external position source is configured. |
Issue |
Cause |
Solution |
---|---|---|
Setting the motion parameter was unsuccessful. |
An external position source for the robot components cartesian, orientation and auxiliary axes is configured. |
Setting the motion parameter for the component Path is not possible when an external position source for the robot components is configured. Do not set the motion parameter for the component Path. |
Enumeration name: |
MaxAccelerationNotSet |
Enumeration value: |
128 |
Description: |
The maximum acceleration is not set. |
Issue |
Cause |
Solution |
---|---|---|
Setting the motion parameters was unsuccessful. |
The value 0.0 was transferred at the input i_IrValue. The motion parameter MaxAcceleration has not been set previously. |
Ensure that a valid value for MaxAcceleration is set before setting MaxDeceleration to the value 0. |
Enumeration name: |
MaxDecelerationRange |
Enumeration value: |
126 |
Description: |
The maximum deceleration is out of range. |
Issue |
Cause |
Solution |
---|---|---|
Setting the motion parameter was unsuccessful. |
The value transferred at the input i_lrValue lies outside the valid range. |
At the input i_lrValue, a value greater than 0 must be transferred. At the input i_lrValue, a value less than or equal to MaxEmergencyDeceleration must be transferred. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The motion parameter has been set successfully.
Enumeration name: |
OrientationNotAvailable |
Enumeration value: |
199 |
Description: |
The orientation is not available. |
Issue |
Cause |
Solution |
---|---|---|
Setting the motion parameter was unsuccessful. |
The orientation transferred at the input i_etComponent is not available. |
Ensure that the transformation used supports the orientation. |