IF_RobotWarmStart - SetMotionParameter (Method)
|
Type: |
Method |
|
Available as of: |
V2.12.1.0 |
This chapter provides information on:
oTask
Setting the warm start motion parameters.
With the method SetMotionParameter(...), the warm start motion parameters can be determined.
The parameters are:
oMaximum velocity (change of the position per time unit)
oMaximum acceleration (change of the velocity per time unit)
oMaximum deceleration (change of the velocity per time unit)
oRamp (change of the acceleration/deceleration) with which the warm start motion of each component of the robot has to be executed.
The specification of the maximum values of the jogging motion parameters:
oCan be executed again at any time.
oApplies to the warm start motion.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etComponent |
Specifies for which robot components the motion parameters have to be set. Valid values are: oET_RobotComponent.All oET_RobotComponent.Path oET_RobotComponent.CartesianAll oET_RobotComponent.CartesianX oET_RobotComponent.CartesianY oET_RobotComponent.CartesianZ oET_RobotComponent.AuxAxAll oET_RobotComponent.AuxAx1 ... AuxAx10 oET_RobotComponent.OrientationAll oET_RobotComponent.OrientationX … OrientationZ For further information, refer to ET_RobotComponent. |
|
|
i_lrMaxVelocity |
LREAL |
Specified maximum velocity (change of the position per time unit). Unit: [Units/s] Value range: i_lrMaxVelocity > 0.0 |
|
i_lrMaxAcceleration |
LREAL |
Specified maximum acceleration (change of the velocity per time unit). Unit: [Units/s2] Value range: i_lrMaxAcceleration > 0.0 |
|
i_lrMaxDeceleration |
LREAL |
Specified maximum deceleration (change of the velocity per time unit). Unit: [Units/s2] Value range: i_lrMaxDeceleration ≥ 0.0 and i_lrMaxDeceleration <= Emergency MaxDeceleration set with the method IF_RobotConfiguration.SetEmergencyParameter Special case: MaxDeceleration = 0.0. In this case MaxDeceleration is set to MaxAcceleration in the jogging motion commands. |
|
i_lrRamp |
LREAL |
Specified ramp (change of the acceleration/deceleration). Unit: [-] Value range: i_lrRamp > 0.0 and i_lrRamp >= Emergency ramp is set with the method IF_RobotConfiguration.SetEmergencyParameter. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
Ok |
0 |
Ok |
|
|
ExecutionAborted |
26 |
The mode is invalid. |
|
|
InputParameterInvalid |
132 |
The component is invalid. |
|
|
InputParameterInvalid |
127 |
The auxiliary axis is not configured. |
|
|
InputParameterInvalid |
199 |
The orientation is not available. |
|
|
InputParameterInvalid |
124 |
The maximum velocity is out of range. |
|
|
InputParameterInvalid |
125 |
The maximum acceleration is out of range. |
|
|
InputParameterInvalid |
126 |
The maximum deceleration is out of range. |
|
|
InputParameterInvalid |
20 |
The ramp is out of range. |
|
Enumeration name: |
AuxiliaryAxisNotConfigured |
|
Enumeration value: |
127 |
|
Description: |
The auxiliary axis is not configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the warm start motion parameters was unsuccessful. |
The value transferred at the input i_etComponent corresponds to no configured auxiliary axis. |
Ensure that the axis is configured before using an auxiliary axis. |
|
Enumeration name: |
ComponentInvalid |
|
Enumeration value: |
132 |
|
Description: |
The component is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the warm start motion parameters was unsuccessful. |
The value transferred at the input i_etComponent is invalid. |
Ensure that at the input i_etComponent, a valid component is transferred. |
|
Enumeration name: |
MaxAccelerationRange |
|
Enumeration value: |
125 |
|
Description: |
The maximum acceleration is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the warm start motion parameters was unsuccessful. |
The value transferred at the input i_lrMaxAcceleration is not within the valid range. |
At the input i_lrMaxAcceleration, a value greater than 0 must be transferred. |
|
Enumeration name: |
MaxDecelerationRange |
|
Enumeration value: |
126 |
|
Description: |
The maximum deceleration is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the warm start motion parameters was unsuccessful. |
The value transferred at the input i_lrMaxDeceleration is not within the valid range. |
At the input i_lrMaxDeceleration, a value greater than 0 must be transferred. At the input i_lrMaxDeceleration, a value less than MaxEmergencyDeceleration must be transferred. |
|
Enumeration name: |
MaxVelocityRange |
|
Enumeration value: |
124 |
|
Description: |
The maximum velocity is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the warm start motion parameters was unsuccessful. |
The value transferred at the input i_IrMaxVelocity is not within the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. |
|
Enumeration name: |
ModeInvalid |
|
Enumeration value: |
26 |
|
Description: |
The mode is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the warm start motion parameters was unsuccessful. |
The warm start mode Default is configured. |
To set warm start motion parameters, ensure that the warm start mode Sequenced is configured. |
|
Enumeration name: |
RampRange |
|
Enumeration value: |
20 |
|
Description: |
The ramp is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the warm start motion parameters was unsuccessful. |
The value transferred at the input i_lrRamp is not within the valid range. |
At the input i_lrRamp, a value greater than 0 must be transferred. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
Setting the warm start motion parameters was successful.
|
Enumeration name: |
OrientationNotAvailable |
|
Enumeration value: |
199 |
|
Description: |
The orientation is not available. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the warm start motion parameters was unsuccessful. |
The value transferred at the input i_etComponent corresponds to an orientation that is not available. |
Ensure that the orientation is supported by the configured transformation of the robot. |