IF_Configuration - SetEmergencyParameter (Method)
|
Type: |
Method |
|
Available as of: |
|
This chapter provides information on:
oTask
Setting the emergency parameters.
With the method SetEmergencyParameter(…), the necessary data for an emergency stop must be transferred to the robot.
It is not possible to adjust the motion parameters for an active emergency stop. The adjusted values are provided and used for a later emergency stop, if required.
|
Input |
Data type |
Description |
|---|---|---|
|
i_lrMaxDeceleration |
LREAL |
Specifies the deceleration (change of the velocity per time unit), with which the robot motion should reach a standstill in case of a falling edge at FB_Robot.xEnable. The specification of the deceleration can be executed again at any time. Unit: [Units/s²] Value range: i_lrMaxDeceleration > 0.0 |
|
i_lrRamp |
LREAL |
Specifies the ramp (change of the deceleration per time unit), with which the robot motion should reach a standstill in case of a falling edge at FB_Robot.xEnable. The specification of the ramp can be executed again at any time. Detailed description of the motion parameter Ramp. Unit: [-] Value range: i_lrRamp > 0.0 |
|
i_timRobotStopTimeLimit |
TIME |
Specifies the maximum time in which the robot must have stopped in case of a detected reaction TPL.ET_Reaction.SyncStopEL or TPL.ET_Reaction.SyncStopEH. Unit: [TIME] Value range: i_timRobotStopTimeLimit > 0 ms |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
|
InputParameterInvalid |
32 |
The maximum deceleration is out of range. |
|
|
InputParameterInvalid |
35 |
The ramp is out of range. |
|
|
InputParameterInvalid |
34 |
The TimRobot stop time is out of range. |
|
Enumeration name: |
MaxDecelerationRange |
|
Enumeration value: |
32 |
|
Description: |
The maximum deceleration is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the emergency parameter of the robot was not successful. |
The value transferred at the input i_lrMaxDeceleration is outside the valid range. |
At the input i_lrMaxDeceleration, a value greater than 0 must be transferred. At the input i_lrMaxDeceleration, a value greater than the max deceleration of motion or jogging parameters must be transferred. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The configuration of the emergency parameter of the robot was successful.
|
Enumeration name: |
RampRange |
|
Enumeration value: |
35 |
|
Description: |
The ramp is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the emergency parameter of the robot was not successful. |
The value transferred at the input i_lrRamp is outside the valid range. |
At the input i_lrRamp, a value greater than 0 must be transferred At the input i_lrRamp, a value smaller than the ramp of motion or jogging parameters must be transferred. |
|
Enumeration name: |
TimRobotStopTimeRange |
|
Enumeration value: |
34 |
|
Description: |
The TimRobot stop time is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the emergency parameter of the robot was not successful. |
The value transferred at the input i_timRobotStopTimeLimit is outside the valid range. |
At the input i_timRobotStopTimeLimit, a value greater than 0 must be transferred. |