IF_Homing - LimitSwitch (Method)
Type: |
Method |
Available as of: |
V1.0.0.0 |
This chapter provides information on:
oTask
Selecting a homing to a hardware limit switch.
Input |
Data type |
Description |
---|---|---|
i_etComponent |
Selecting the component for which a homing to the hardware limit switch has to be executed. Valid values are: oET_RobotComponent.All oET_RobotComponent.AxisAll oET_RobotComponent.AxisA oET_RobotComponent.AxisB oET_RobotComponent.AxisC oET_RobotComponent.AxisD oET_RobotComponent.AxisE oET_RobotComponent.AxisF oET_RobotComponent.AuxAxAll oET_RobotComponent.AuxAx1 ... AuxAx10 |
|
i_etMode |
PDL.ET_HomeLimitSwitchMode (Refer to PacDriveLib Library Guide\Motion\Homing) |
Enumeration type to describe the homing modes for the homing to a hardware limit switch. |
i_lrMaxVelocity |
LREAL |
Specifies the maximum velocity during the homing. Unit: [Units/s] Value range: i_lrMaxVelocity > 0 |
i_lrMaxAcceleration |
LREAL |
Specifies the acceleration during the homing. Unit: [Units/s2] Value range: i_lrMaxAcceleration > 0 |
i_lrMaxDeceleration |
LREAL |
Specifies the deceleration during the homing. Unit: [Units/s2] Value range: i_lrMaxDeceleration > 0 |
i_lrRamp |
LREAL |
Specifies the ramp during the homing. Unit: [-] Value range: i_lrRamp > 0 |
i_lrHomePosition |
LREAL |
Homing position at the end of the homing. |
i_lrOffset |
LREAL |
Offset between the sensor signal and the homing point. |
i_lrMaxDistance |
LREAL |
Maximum distance for homing. Value range: i_lrMaxDistance > 0 |
i_lrLowVel |
LREAL |
Velocity with which the edge of the hardware limit switch has to be detected. Value range: i_lrLowVel > 0 |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
InputParameterInvalid |
145 |
The Home mode is invalid. |
|
InputParameterInvalid |
57 |
The LowVel is out of range. |
|
InputParameterInvalid |
31 |
The maximum acceleration is out of range. |
|
InputParameterInvalid |
32 |
The maximum deceleration is out of range. |
|
InputParameterInvalid |
33 |
The maximum distance is out of range. |
|
InputParameterInvalid |
30 |
The maximum velocity is out of range. |
|
InputParameterInvalid |
35 |
The ramp is out of range. |
|
InputParameterInvalid |
144 |
The robot component is invalid. |
Enumeration name: |
HomeModeInvalid |
Enumeration value: |
145 |
Description: |
The Home mode is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the input i_etMode is invalid. |
Ensure that at the input i_etMode, a valid homing mode of PDL.ET_HomeLimitSwitchMode has been transferred. (Refer to PacDriveLib Library Guide\Motion\Homing) |
Enumeration name: |
LowVelRange |
Enumeration value: |
57 |
Description: |
The LowVel is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the input i_IrLowVel is outside the valid range. |
At the input i_IrLowVel, a value greater than 0 must be transferred. |
Enumeration name: |
MaxAccelerationRange |
Enumeration value: |
31 |
Description: |
The maximum acceleration is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the input i_IrMaxAcceleration is outside the valid range. |
At the input i_IrMaxAcceleration, a value greater than 0 must be transferred. |
Enumeration name: |
MaxDecelerationRange |
Enumeration value: |
32 |
Description: |
The maximum deceleration is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the input i_lrMaxDeceleration is outside the valid range. |
At the input i_IrMaxDeceleration, a value greater than 0 must be transferred. |
Enumeration name: |
MaxDistanceRange |
Enumeration value: |
33 |
Description: |
The maximum distance is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the input i_IrMaxDistance is outside the valid range. |
At the input i_IrMaxDistance, a value greater than 0 must be transferred. |
Enumeration name: |
MaxVelocityRange |
Enumeration value: |
30 |
Description: |
The maximum velocity is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the input i_IrMaxVelocity is outside the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The configuration of the homing mode was successful.
Enumeration name: |
RampRange |
Enumeration value: |
35 |
Description: |
The ramp is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the input i_lrRamp is outside the valid range. |
At the input i_lrRamp, a value greater than 0 must be transferred. |
Enumeration name: |
RobotComponentInvalid |
Enumeration value: |
144 |
Description: |
The robot component is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the input i_etComponent is invalid. |
Ensure that at the input i_etComponent a valid component has been transferred. |