FC_Open_ReadFile

 

FC_Open_ReadFile - General Information

Overview

Type:

Function

Available as of:

SystemInterface_1.32.6.0

Versions:

Current version

Task

Open the file for reading. The file is opened only with reading rights.

Description

This function opens a file i_sFilename for read access.

The standard device is "ide0:". i_sFilename can be a short standard name or a complex name. A default name consists of one to eight characters (A ... Z, 0 ... 9). The device name "ide0:" and the file name extension ".dat" are appended by the system. A complex name consists of device name, file name, and file name extension.

NOTE: The operating system on the PacDrive III controller allows opening a file multiple times at the same time. No diagnostic message is generated.

NOTE: The processing time of this function is a few hundred milliseconds. This is why the times for the cycle check of the task in which this function is performed should be increased one-time. For example FC_CycleCheckTimeSet(500, 2).

Interface

Input

Data type

Description

i_sFilename

STRING[80]

Name of the file from which you want to read from

Return Value

Data type

Description

DINT

FileID: Identification number of the open file

-1: File not existent

-2: Too many files open