FB_Logger - General Information
Type: |
Function block |
Available as of: |
V1.0.4.0 |
Inherits from: |
- |
Implemented: |
- |
The POU saves output information or status changes to a data structure.
The POU is enabled using the i_xEnable input. The q_xActive output shows that the logger POU is active. The q_xReady output shows whether the POU is ready for operation. The POU state can be read from the q_etDiag, q_etDiagExt and q_sMsg outputs.
During operation, changes are detected at the i_diCmd, i_diStartStep and i_stReaction inputs and saved to the iq_stLogDataList structure.
The time of day, the date of the PacDrive controller, the module name and ModuleId are included for every entry in the structure.
The log data list is a trace buffer in which the oldest entry is overwritten. The position where the next entry should be made is defined in the udiLogDataIndex contained in the list. If the iq_stLogDataList cannot be accessed, the event is first written into a local memory. If no more than 5 entries can be transferred to the global log data list, an exception message that is entered into the global exception list is generated.
The quantity of changes can be limited via the i_wLogDataFilter variable according to the following criteria. The filter options are summarized in the ET_LogDataFilter enumeration type.
The i_wLogDataFilter input or the word is evaluated bit by bit in the POU.
If all changes are to be recorded, all elements from ET_LogDataFilter must be OR-linked and the result must be assigned to the i_wLogDataFilter input. Alternatively, i_wLogDataFilter can also be initialized with 16#FF.
Input |
Data type |
Description |
---|---|---|
i_xEnable |
BOOL |
A rising edge FALSE -> TRUE activates the POU, a falling edge TRUE -> FALSE deactivates the POU. A deactivated POU does not execute any actions. |
i_wLogDataFilter |
WORD |
Defines which events are entered into the global log data list. Can be assigned with values of the ET_LogDataFilter enumeration. |
i_sModuleName |
STRING[80] |
Name of the module the events of which are logged. |
i_udiModuleId |
UDINT |
ID of the module the events of which are logged. |
i_diCmd |
DINT |
Command that was sent to the module. |
i_diStartStep |
DINT |
Start step in the command table that was transferred to the module. |
i_stReaction |
Reactions that were sent to the module. |
Output |
Data type |
Description |
---|---|---|
q_xActive |
BOOL |
TRUE: The POU is active and has to be executed further. FALSE: The POU is inactive. |
q_xReady |
BOOL |
TRUE: The POU is ready to operate and accepts user commands. FALSE: the POU is not ready to operate and does not accept user commands. |
q_etDiag |
General, library-independent statement on the diagnostic. A value unequal GD.ET_Diag.Ok equates an error message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Error message |
Input/Output |
Data type |
Description |
---|---|---|
iq_stExceptionList |
Global exception list |
|
iq_stLogDataList |
Global log data list |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
22 |
Diagnostic message disabled |
|
OK |
37 |
Initialization |
|
OK |
23 |
Waiting for an event. |
|
UnexpectedProgramBehavior |
48 |
Initialization of the log data list failed. |
Enumeration name: |
Disabled |
Enumeration value: |
22 |
Description: |
Diagnostic message disabled |
The function block is deactivated, it executes no actions whatsoever. i_xEnable and q_xActive have the value FALSE.
Enumeration name: |
Initializing |
Enumeration value: |
37 |
Description: |
Initialization |
The function block is being initialized and thus is not yet ready to receive commands at its inputs. The function block will signalize that it is ready for operation with the signal q_xReady = TRUE.
Enumeration name: |
InitLogDataListFailed |
Enumeration value: |
48 |
Description: |
Initialization of the log data list failed. |
Issue |
Cause |
Solution |
---|---|---|
- |
Initialization of the exception list failed. - An internal execution error has been detected. |
Try to initialize the exception list using the FC_InitLogDataList function. Please inform your Schneider Electric representative about this detected error. |
Enumeration name: |
WaitForEvent |
Enumeration value: |
23 |
Description: |
Waiting for an event. |
Waiting for an event to be entered into the log data list.