FC_GetModuleInterfaces - General Information
Type: |
Function |
Available as of: |
V1.0.4.0 |
Access to the default and additional interfaces of a module.
The modules of the template from a tree-like structure due to the submodule relationship with the MainMachine on top. The function accesses the tree. It searches the module specified by i_udiModuleId and returns a pointer to its default interface and to its additional interface (if present).
NOTE: Access to the zero-pointer possible. The function returns two pointers. It is possible that both or only one of it are zero. If you access zero pointer a page fault can occur. This stops the execution of the program. In succession (brake at its limit of the current) a mechanical damage can appear.
Perform the following steps to avoid the danger.
oVerify the return value of the function and use the returned pointer only if the function does not detect an error. At that point it is already possible to use the default interface. It is safe. In the following examples it is named pstStandard.
oBefore you use the pointer to the additional interface the following tests must be performed:
oVerify if the pointer is <> 0.
oComparison of the module type in pstStandard^.stQ.dwModuleTypeId with the expected value. This is necessary because the additional interface differs module type to module type.
oComparison of the module version in pstStandard^.stQ.diModuleVersion with the expected value. This is necessary because the additional interface can also differ between two versions of a module. Please note to explicitly exclude newer version when performing this checks. At any time it can occur, that they own another additional interface.
oIf one of the checks fails, an error is generated and the interface is not accessed.
oAfter you performed the checks, assign the pointer which was stored in a DWORD until now to a variable type POINTER TO of the additional interface of interesting module type. Respectively POINTER TO TPD_ST_AXIS_MODULE_INTERFACE for an AxisModule (dwModuleTypeId = TPD_GE_MTI_AXIS_MODULE) with version 1 (diModuleVersion = 1).
oIt is only allowed to use the pointers in the same cycle of the task in which you have read it out. The use in subsequent cycles is not allowed due to a possible OnlineChange. If you need the pointer again, you need to read it again by calling up the FC_GetModuleInterfaces function.
Input |
Data type |
Description |
---|---|---|
i_pstMachineStandardItf |
POINTER TO ST_StandardModuleInterface |
Pointer to the default interface of the MainMachine. Connect this input always to "ADR(SR_MainMachine.stMachineInterface)". |
i_udiModuleId |
UDINT |
Id of the searched module. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an error message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Error message |
Input/Output |
Data type |
Description |
---|---|---|
iq_pstStandardItf |
POINTER TO ST_StandardModuleInterface |
Variable the pointer to the default interface of the searched module is written into. |
iq_dwAdditionalItf |
DWORD |
Variable the pointer to the additional interface of the searched module is written into. The pointer has no type (executed as DWORD) because the type of the additional interface differs module to module. |
Data type |
Description |
---|---|
BOOL |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
ExecutionAborted |
56 |
Initialization of the Ext structure failed. |
|
InputParameterInvalid |
67 |
The module ID is invalid. |
|
InputParameterInvalid |
58 |
The pointer MachineStandardItf is invalid |
|
UnexpectedProgramBehavior |
10 |
An unintended error has been detected during execution. |
Enumeration name: |
MissingExtInit |
Enumeration value: |
56 |
Description: |
Initialization of the Ext structure failed. |
Issue |
Cause |
Solution |
---|---|---|
- |
Initialization of Ext failed |
The parameter SubModulesAddItf must be > 0 |
Enumeration name: |
ModuleIdInvalid |
Enumeration value: |
67 |
Description: |
The module ID is invalid. |
Issue |
Cause |
Solution |
---|---|---|
- |
TheModulId is invalid |
The ModulId must be >99 |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The function GetModuleInterfaces was executed without errors
PointerMachineStandardItfInvalid
Enumeration name: |
PointerMachineStandardItfInvalid |
Enumeration value: |
58 |
Description: |
The pointer MachineStandardItf is invalid |
Issue |
Cause |
Solution |
---|---|---|
- |
The pointer MachineStandardItf is invalid |
The values SubModulesItf, SubModuleNum and MachineStandardItf must not be 0 |
Enumeration name: |
UnexpectedFeedback |
Enumeration value: |
10 |
Description: |
An unintended error has been detected during execution. |
Issue |
Cause |
Solution |
---|---|---|
- |
Unintended feedback during execution |
The parameter SubModuleNum must be >0 |