FC_UpdateCmdTableListElementSimpleTen
FC_UpdateCmdTableListElementSimpleTen - General Information
Type: |
Function |
Available as of: |
V1.1.0.0 |
Support for: |
PacDrive pilot template architecture |
Function for updating the command table list.
This function mainly provides the same functionality as the FC_UpdateCmdTableListElementSimpleOne function. The only difference is that you can update 10 command tables at the same time using this function.
Input |
Data type |
Description |
---|---|---|
i_xOnlineChange |
BOOL |
The command table list is updated when TRUE |
i_udiNumberOfCmdTables |
UDINT |
Specifies the quantity of command tables |
i_pstListOfCmdTables |
POINTER TO ST_CmdTable |
Specifies a pointer to the command table list |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General, library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> status message q_etDiag <> GD.ET_Diag.Ok -> diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message which gives more detailed information on the diagnostic state. |
Input/Output |
Data type |
Description |
---|---|---|
iq_stCmdTable1 |
ST_CmdTableTpi |
Specifies a command table to add/update. |
iq_stCmdTable2 |
ST_CmdTableTpi |
Specifies a command table to add/update. |
iq_stCmdTable3 |
ST_CmdTableTpi |
Specifies a command table to add/update. |
iq_stCmdTable4 |
ST_CmdTableTpi |
Specifies a command table to add/update. |
iq_stCmdTable5 |
ST_CmdTableTpi |
Specifies a command table to add/update. |
iq_stCmdTable6 |
ST_CmdTableTpi |
Specifies a command table to add/update. |
iq_stCmdTable7 |
ST_CmdTableTpi |
Specifies a command table to add/update. |
iq_stCmdTable8 |
ST_CmdTableTpi |
Specifies a command table to add/update. |
iq_stCmdTable9 |
ST_CmdTableTpi |
Specifies a command table to add/update. |
iq_stCmdTable10 |
ST_CmdTableTpi |
Specifies a command table to add/update. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
InputParameterInvalid |
35 |
A command is outside the valid range. |
|
InputParameterInvalid |
34 |
The number of command tables is outside the valid range. |
|
InputParameterInvalid |
36 |
The pointer onto CmdTable is invalid. |
|
InputParameterInvalid |
33 |
The pointer onto ListOfCmdTables is invalid. |
Enumeration name: |
CmdRange |
Enumeration value: |
35 |
Description: |
A command is outside the valid range. |
Issue |
Cause |
Solution |
---|---|---|
- |
A value <= 0 was applied at the i_diCmd input. |
Make certain that a positive value is transferred according to the command of the table to be updated at the i_diCmd input. |
Enumeration name: |
NumberOfCmdTablesRange |
Enumeration value: |
34 |
Description: |
The number of command tables is outside the valid range. |
Issue |
Cause |
Solution |
---|---|---|
- |
At the i_udiNumberOfCmdTables input a value <= 0 has been applied. |
Make certain that at the i_udiNumberOfCmdTables input a positive value according to the number of command tables is transferred in the list at the i_pstListOfCmdTables input. |
Enumeration name: |
PointerCmdTableInvalid |
Enumeration value: |
36 |
Description: |
The pointer onto CmdTable is invalid. |
Issue |
Cause |
Solution |
---|---|---|
- |
An uninitialized pointer (0) was transferred at the i_pstCmdTable input. |
Make certain that at the i_pstCmdTable input a value greater than 0 is transferred which corresponds to the address of the command table with which the list is to be updated. |
Enumeration name: |
PointerListOfCmdTablesInvalid |
Enumeration value: |
33 |
Description: |
The pointer onto ListOfCmdTables is invalid. |
Issue |
Cause |
Solution |
---|---|---|
- |
An uninitialized pointer (0) was transferred at the i_pstListofCMDTables input. |
Make certain that at the i_pstListofCMDTables input a value greater than 0 is transferred which corresponds to the address of the list of command tables that is to be updated. |