FC_UpdateControlModuleStruct - General Information
Type: |
Function |
Available as of: |
V1.0.4.0 |
Function for initialization and update of values in an array of type ST_ControlModuleInterface.
The function initializes and updates values of type ST_ControlModuleInterface in an array. The values that must be updated are addresses of interfaces which are designed Control Module. A control module is a normal function block, which is used to control specific hardware components. Such a function block has no typical characteristics of an equipment module. In the beginning and at the end of every online change, an update of the addresses is necessary.
Input |
Data type |
Description |
---|---|---|
i_udiControlModuleId |
UDINT |
Number / ID of the control module. |
i_sControlModuleName |
STRING[80] |
Name of the control module. |
i_udiControlModuleType |
UDINT |
Type of the control module. (For all function blocks that are not Schneider Electric specific you have to choose a value between 1000 and 2147483647. The range between 1 and 999 is reserved by Schneider Electric.) |
i_udiNumberOfControlModules |
UDINT |
Number of the control modules in the array at the i_dwControlModulesItf and i_dwControlModulesAddItf inputs. |
i_dwControlModulesAddItf |
DWORD |
Array default interfaces of the control modules |
i_dwControlModulesItf |
DWORD |
Array of the additional interfaces of the control modules |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an error message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Error message |
Input/Output |
Data type |
Description |
---|---|---|
iq_stExt |
Default interface of the node. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
InputParameterInvalid |
63 |
The ID of the control module is outside the valid range. |
|
InputParameterInvalid |
62 |
The additional interface of the control module is invalid. |
|
InputParameterInvalid |
65 |
The interface of the control module is invalid. |
|
InputParameterInvalid |
64 |
The number of control modules is outside the valid range. |
Enumeration name: |
ControlModuleAddItfInvalid |
Enumeration value: |
62 |
Description: |
The additional interface of the control module is invalid. |
Issue |
Cause |
Solution |
---|---|---|
- |
The additional control module is invalid |
The ControlModulesAddItf variable must be >0 |
Enumeration name: |
ControlModuleIdRange |
Enumeration value: |
63 |
Description: |
The ID of the control module is outside the valid range. |
Issue |
Cause |
Solution |
---|---|---|
- |
The ID of the control module is outside the value range |
The variable ControlModuleId must not be <1 |
Enumeration name: |
ControlModulesItfInvalid |
Enumeration value: |
65 |
Description: |
The interface of the control module is invalid. |
Issue |
Cause |
Solution |
---|---|---|
- |
The interface of the control module is invalid |
The variable ControlModulesItf must not be = 0 |
Enumeration name: |
NumberOfControlModulesRange |
Enumeration value: |
64 |
Description: |
The number of control modules is outside the valid range. |
Issue |
Cause |
Solution |
---|---|---|
- |
The number of control modules is outside the specified range |
The value of ControlModulesItf must not be = 0 |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The UpdateControlModuleStruct function works without exceptions