Configuring Parameters in EcoStruxure Machine Expert
For configuring parameters, ensure that the following parameters are set correctly in EcoStruxure Machine Expert:
oMotorIdentification parameter
oControlMode parameter
oBoostVoltage parameter
oVF_Characteristic parameter
When using the motor whose electronic type plate was written as described above, the MotorIdentification parameter of the drive object has to be set according to the storage location that was selected when calling FB_MotorDataWrite:
Storage location |
MotorIdentification |
---|---|
Drive |
Motor without type plate / 2 |
Encoder |
Motor with type plate / 0 |
NOTE: If no electronic type plate is found in the location indicated by MotorIdentification, the diagnostic message 8117 Motor nameplate not readable is triggered on the Sercos run-up. To reset the detected error, the servo drive has to be switched off and on again.
The ControlMode parameter determines the operating mode of the motor:
oClosed loop control or
oOpen loop control or
Both operating modes are permitted for asynchronous motors. An encoder is required for closed loop control operation.
NOTE: The parameter is only transferred to the drive during the Sercos run-up. If the parameter is changed, a new Sercos run-up has to be performed (phase = 0 => phase 4).
If the asynchronous motor does not move with a low reference speed of rotation, the BoostVoltage parameter has to be adjusted. It is specified as percentage value of the rated voltage. The default value is 5 %.
The VF_Characteristic parameter determines the U/f characteristic curve that is used for controlling the asynchronous motor. Normally, a linear U/f characteristic curve should be used, that is, the parameter does not have to be changed.
For particular applications (for example pumps and fans), it can be advisable to use a quadratic U/f characteristic curve. Thus the torque of the motor drops at a low speed of rotation but the energy efficiency can be improved.
For closed loop operation, the same parameters are to be adjusted as for synchronous motors:
oJ_Load
Above all, it is important to enter the J_Load correctly.
If an encoder is used that is not directly mounted on the motor, the gearbox factor for the encoder must be set.
The following parameters are used: