Type |
EF |
Devices supporting the parameter |
PacDrive LMC x00C, PacDrive LMC x01C, Bus terminals BT-4/DIO1 and BT-4/DIO1 TP |
Traceable |
Yes |
Displays the bit field for enabling the diagnostic message Wiring errors (error code 8788 Wiring error) with ext. diagnostic message Overload or Openload. Each bit is assigned to an output corresponding to the bit number.
Bit |
Meaning |
---|---|
0 |
The output is not monitored. |
1 |
Controllers PacDrive LMC Pro, PacDrive LMC Eco The output is monitored and a diagnostic message is issued if monitoring with the parameters OpenloadDiagMsk or OverloadDiagMsk is also enabled. |
Assigning bits to outputs DiagMsk PacDrive LMC Pro
Parameter bit number |
Bit 15 |
Bit 14 |
Bit 13 |
Bit 12 |
Bit 11 |
Bit 10 |
Bit 9 |
Bit 8 |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
Digital output (1) of the PacDrive LMC Pro |
DQ_15 |
DQ_14 |
DQ_13 |
DQ_12 |
DQ_11 |
DQ_10 |
DQ_9 |
DQ_8 |
DQ_7 |
DQ_6 |
DQ_5 |
DQ_4 |
DQ_3 |
DQ_2 |
DQ_1 |
DQ_0 |
(1) Affected parameter: EnableDiagMsg |
Assigning bits to outputs DiagMsk PacDrive LMC Eco
Parameter bit number |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
Digital output (1) of the PacDrive LMC Eco |
DQ_WD |
DQ_6 |
DQ_5 |
DQ_4 |
DQ_3 |
DQ_2 |
DQ_1 |
DQ_0 |
(1) Affected parameter: EnableDiagMsg |