Resolution

General

Type

EF

Devices supporting the parameter

PacDrive LMC Pro

Traceable

No

Functional Description

Specifies the resolution of the incremental encoder output.

NOTE: Corruption of the velocity signal during resolution modification. The velocity signal is briefly invalid, which can cause other detected errors. Only modify the parameter value at encoder standstill and when the program is inactive.

Example of Calculating Maximum Resolution

Motor with 6000 revolutions/minute -> 100 revolutions/second

Maximum resolution = 1,000,000 increments/second / 100 revolutions/second = 10,000 increments/revolution

NOTE: Be sure to maintain a reserve of at least 10 % for the calculated maximum resolution; otherwise you could receive the diagnostic message 8780 Encoder output frequency > 1 MHz.