Analog Input Filter

General

The module is equipped with a parameterizable input filter.

Input Ramp Limit

An input ramp limit can only be set in connection with a filter. In this case, the input ramp limit is set before the filter.

The difference of the input value deviation is checked for exceeding the specified limit.

If so, the updated input value equals the old value ± the limit value.

The input ram limit serves to suppress disturbing pulses (spikes).

Possible limit values: see bits 4–6 in the following table.

Filter Stages

Depending on the filter stage, the input value is valuated more or less highly.

Formula for the evaluation of the input value: valuenew = valueold - (valueold/filter stage) + (input value/filter stage)

Possible filter stages: see bits 0–2 in the following table.

Limit Values and Filter Stages

Bit

Description

0–2

The following bits are used to define the filter stage.

000 = Filter disabled

001 = Filter stage 2

010 = Filter stage 4

011 = Filter stage 8

100 = Filter stage 16

101 = Filter stage 32

110 = Filter stage 64

111 = Filter stage 128

3

0

4–6

The following bits are used to define the input ramp limit.

000 = No limitation

001 = Limit value 0x3fff

010 = Limit value 0x1fff

011 = Limit value 0x0fff

100 = Limit value 0x07ff

101 = Limit value 0x03ff

110 = Limit value 0x01ff

111 = Limit value 0x00ff

7

0